COMPANY HEADER
Print Back
Spur Gears
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Number of Teeth

Pitch Diameter

Outside Diameter

Hub Diameter

M3B21 N/A 27.5 N.cm Torque [Max] Metric Spur Gear N/A 21 N/A 63 mm N/A 69 mm N/A 45 mm
M3B22 N/A 30.7 N.cm Torque [Max] Metric Spur Gear N/A 22 N/A 66 mm N/A 72 mm N/A 50 mm
M3B23 N/A 34 N.cm Torque [Max] Metric Spur Gear N/A 23 N/A 69 mm N/A 75 mm N/A 50 mm
M3B24 N/A 37.6 N.cm Torque [Max] Metric Spur Gear N/A 24 N/A 72 mm N/A 78 mm N/A 50 mm
M3B25 N/A 41.4 N.cm Torque [Max] Metric Spur Gear N/A 25 N/A 75 mm N/A 81 mm N/A 60 mm
M3B26 N/A 45.4 N.cm Torque [Max] Metric Spur Gear N/A 26 N/A 78 mm N/A 84 mm N/A 60 mm
M3B27 N/A 49.7 N.cm Torque [Max] Metric Spur Gear N/A 27 N/A 81 mm N/A 87 mm N/A 60 mm
M3B28 N/A 54.1 N.cm Torque [Max] Metric Spur Gear N/A 28 N/A 84 mm N/A 90 mm N/A 60 mm
M3B29 N/A 59.2 N.cm Torque [Max] Metric Spur Gear N/A 29 N/A 87 mm N/A 93 mm N/A 60 mm
M3B30 N/A 63.5 N.cm Torque [Max] Metric Spur Gear N/A 30 N/A 90 mm N/A 96 mm N/A 60 mm
M3B31 N/A 69.2 N.cm Torque [Max] Metric Spur Gear N/A 31 N/A 93 mm N/A 99 mm N/A 70 mm
M3B32 N/A 74.6 N.cm Torque [Max] Metric Spur Gear N/A 32 N/A 96 mm N/A 102 mm N/A 70 mm
M3B33 N/A 82.8 N.cm Torque [Max] Metric Spur Gear N/A 33 N/A 99 mm N/A 105 mm N/A 70 mm
M3B34 N/A 88.6 N.cm Torque [Max] Metric Spur Gear N/A 34 N/A 102 mm N/A 108 mm N/A 70 mm
M3B35 N/A 97.8 N.cm Torque [Max] Metric Spur Gear N/A 35 N/A 105 mm N/A 111 mm N/A 70 mm
M3B36 N/A 106 N.cm Torque [Max] Metric Spur Gear N/A 36 N/A 108 mm N/A 114 mm N/A 70 mm
M3B37 N/A 115 N.cm Torque [Max] Metric Spur Gear N/A 37 N/A 111 mm N/A 117 mm N/A 80 mm
M3B38 N/A 124 N.cm Torque [Max] Metric Spur Gear N/A 38 N/A 114 mm N/A 120 mm N/A 80 mm
M3B39 N/A 135 N.cm Torque [Max] Metric Spur Gear N/A 39 N/A 117 mm N/A 123 mm N/A 80 mm
M3B40 N/A 143 N.cm Torque [Max] Metric Spur Gear N/A 40 N/A 120 mm N/A 126 mm N/A 80 mm
M3B41 N/A 155 N.cm Torque [Max] Metric Spur Gear N/A 41 N/A 123 mm N/A 129 mm N/A 90 mm
M3B42 N/A 164 N.cm Torque [Max] Metric Spur Gear N/A 42 N/A 126 mm N/A 132 mm N/A 90 mm
M3B43 N/A 175 N.cm Torque [Max] Metric Spur Gear N/A 43 N/A 129 mm N/A 135 mm N/A 90 mm
M3B44 N/A 186 N.cm Torque [Max] Metric Spur Gear N/A 44 N/A 132 mm N/A 138 mm N/A 90 mm
M3B45 N/A 196 N.cm Torque [Max] Metric Spur Gear N/A 45 N/A 135 mm N/A 141 mm N/A 90 mm
Unit of Measure
« 11 12 13 14 15 »