COMPANY HEADER
Print Back
Spur Gears
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Number of Teeth

Pitch Diameter

Outside Diameter

Hub Diameter

M2B61 N/A 102 N.cm Torque [Max] Metric Spur Gear N/A 61 N/A 122 mm N/A 126 mm N/A 80 mm
M2B62 N/A 107 N.cm Torque [Max] Metric Spur Gear N/A 62 N/A 124 mm N/A 128 mm N/A 80 mm
M2B63 N/A 111 N.cm Torque [Max] Metric Spur Gear N/A 63 N/A 126 mm N/A 130 mm N/A 80 mm
M2B64 N/A 114 N.cm Torque [Max] Metric Spur Gear N/A 64 N/A 128 mm N/A 132 mm N/A 80 mm
M2B65 N/A 117 N.cm Torque [Max] Metric Spur Gear N/A 65 N/A 130 mm N/A 134 mm N/A 80 mm
M2B66 N/A 120 N.cm Torque [Max] Metric Spur Gear N/A 66 N/A 132 mm N/A 136 mm N/A 80 mm
M2B67 N/A 122 N.cm Torque [Max] Metric Spur Gear N/A 67 N/A 134 mm N/A 138 mm N/A 80 mm
M2B68 N/A 125 N.cm Torque [Max] Metric Spur Gear N/A 68 N/A 136 mm N/A 140 mm N/A 80 mm
M2B69 N/A 127 N.cm Torque [Max] Metric Spur Gear N/A 69 N/A 138 mm N/A 142 mm N/A 80 mm
M2B70 N/A 130 N.cm Torque [Max] Metric Spur Gear N/A 70 N/A 140 mm N/A 144 mm N/A 80 mm
M2B72 N/A 135 N.cm Torque [Max] Metric Spur Gear N/A 72 N/A 144 mm N/A 148 mm N/A 80 mm
M2A72 N/A 135 N.cm Torque [Max] Metric Spur Gear N/A 72 N/A 144 mm N/A 148 mm N/A
M2A75 N/A 166 N.cm Torque [Max] Metric Spur Gear N/A 75 N/A 150 mm N/A 154 mm N/A
M2A76 N/A 168 N.cm Torque [Max] Metric Spur Gear N/A 76 N/A 152 mm N/A 156 mm N/A
M2A80 N/A 175 N.cm Torque [Max] Metric Spur Gear N/A 80 N/A 160 mm N/A 164 mm N/A
M2A85 N/A 179 N.cm Torque [Max] Metric Spur Gear N/A 85 N/A 170 mm N/A 174 mm N/A
M2A90 N/A 180 N.cm Torque [Max] Metric Spur Gear N/A 90 N/A 180 mm N/A 184 mm N/A
M2A95 N/A 181 N.cm Torque [Max] Metric Spur Gear N/A 95 N/A 190 mm N/A 194 mm N/A
M2A100 N/A 185 N.cm Torque [Max] Metric Spur Gear N/A 100 N/A 200 mm N/A 204 mm N/A
M2A110 N/A 201 N.cm Torque [Max] Metric Spur Gear N/A 110 N/A 220 mm N/A 224 mm N/A
M2A114 N/A 208 N.cm Torque [Max] Metric Spur Gear N/A 114 N/A 228 mm N/A 232 mm N/A
M2A120 N/A 217 N.cm Torque [Max] Metric Spur Gear N/A 120 N/A 240 mm N/A 244 mm N/A
M2A127 N/A 235 N.cm Torque [Max] Metric Spur Gear N/A 127 N/A 254 mm N/A 258 mm N/A
M2.5B12 N/A 5.9 N.cm Torque [Max] Metric Spur Gear N/A 12 N/A 30 mm N/A 35 mm N/A 22 mm
M2.5B13 N/A 6.7 N.cm Torque [Max] Metric Spur Gear N/A 13 N/A 32.5 mm N/A 37.5 mm N/A 25 mm
Unit of Measure
« 6 7 8 9 10 »