COMPANY HEADER
Print Back
Spur Gears
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Number of Teeth

Pitch Diameter

Outside Diameter

Hub Diameter

M1.5B58 N/A 3399 N.cm Torque [Max] Metric Spur Gear N/A 58 N/A 87 mm N/A 90 mm N/A 60 mm
M1.5B59 N/A 3551 N.cm Torque [Max] Metric Spur Gear N/A 59 N/A 88.5 mm N/A 91.5 mm N/A 60 mm
M1.5B60 N/A 3696 N.cm Torque [Max] Metric Spur Gear N/A 60 N/A 90 mm N/A 93 mm N/A 60 mm
M1.5B61 N/A 3858 N.cm Torque [Max] Metric Spur Gear N/A 61 N/A 91.5 mm N/A 94.5 mm N/A 70 mm
M1.5B62 N/A 4081 N.cm Torque [Max] Metric Spur Gear N/A 62 N/A 93 mm N/A 96 mm N/A 70 mm
M1.5B63 N/A 4290 N.cm Torque [Max] Metric Spur Gear N/A 63 N/A 94.5 mm N/A 97.5 mm N/A 70 mm
M1.5B64 N/A 4499 N.cm Torque [Max] Metric Spur Gear N/A 64 N/A 96 mm N/A 99 mm N/A 70 mm
M1.5B65 N/A 4708 N.cm Torque [Max] Metric Spur Gear N/A 65 N/A 97.5 mm N/A 100.5 mm N/A 70 mm
M1.5B66 N/A 4848 N.cm Torque [Max] Metric Spur Gear N/A 66 N/A 99 mm N/A 102 mm N/A 70 mm
M1.5B67 N/A 4993 N.cm Torque [Max] Metric Spur Gear N/A 67 N/A 100.5 mm N/A 103.5 mm N/A 70 mm
M1.5B68 N/A 5137 N.cm Torque [Max] Metric Spur Gear N/A 68 N/A 102 mm N/A 105 mm N/A 70 mm
M1.5B69 N/A 5257 N.cm Torque [Max] Metric Spur Gear N/A 69 N/A 103.5 mm N/A 106.5 mm N/A 70 mm
M1.5B70 N/A 5370 N.cm Torque [Max] Metric Spur Gear N/A 70 N/A 105 mm N/A 108 mm N/A 70 mm
M1.5B72 N/A 5577 N.cm Torque [Max] Metric Spur Gear N/A 72 N/A 108 mm N/A 111 mm N/A 80 mm
M1.5A72 N/A 5577 N.cm Torque [Max] Metric Spur Gear N/A 72 N/A 108 mm N/A 111 mm N/A
M1.5A75 N/A 5929 N.cm Torque [Max] Metric Spur Gear N/A 75 N/A 112.5 mm N/A 115.5 mm N/A
M1.5A76 N/A 6039 N.cm Torque [Max] Metric Spur Gear N/A 76 N/A 114 mm N/A 117 mm N/A
M1.5A80 N/A 6512 N.cm Torque [Max] Metric Spur Gear N/A 80 N/A 120 mm N/A 123 mm N/A
M1.5A85 N/A 8063 N.cm Torque [Max] Metric Spur Gear N/A 85 N/A 127.5 mm N/A 130.5 mm N/A
M1.5A90 N/A 8481 N.cm Torque [Max] Metric Spur Gear N/A 90 N/A 135 mm N/A 138 mm N/A
M1.5A95 N/A 8888 N.cm Torque [Max] Metric Spur Gear N/A 95 N/A 142.5 mm N/A 145.5 mm N/A
M1.5A100 N/A 9218 N.cm Torque [Max] Metric Spur Gear N/A 100 N/A 150 mm N/A 153 mm N/A
M1.5A110 N/A 9416 N.cm Torque [Max] Metric Spur Gear N/A 110 N/A 165 mm N/A 168 mm N/A
M1.5A114 N/A 9620 N.cm Torque [Max] Metric Spur Gear N/A 114 N/A 171 mm N/A 174 mm N/A
M1.5A120 N/A 10076 N.cm Torque [Max] Metric Spur Gear N/A 120 N/A 180 mm N/A 183 mm N/A
Unit of Measure
« 6 7 8 9 10 »