COMPANY HEADER
Print Back
Spur Gears
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Number of Teeth

Pitch Diameter

Outside Diameter

Hub Diameter

M1A110 N/A 3710 N.cm Torque [Max] Metric Spur Gear N/A 110 N/A 110 mm N/A 112 mm N/A
M1A114 N/A 3820 N.cm Torque [Max] Metric Spur Gear N/A 114 N/A 114 mm N/A 116 mm N/A
M1A120 N/A 4000 N.cm Torque [Max] Metric Spur Gear N/A 120 N/A 120 mm N/A 122 mm N/A
M1A127 N/A 4200 N.cm Torque [Max] Metric Spur Gear N/A 127 N/A 127 mm N/A 129 mm N/A
M1.5B12 N/A 114 N.cm Torque [Max] Metric Spur Gear N/A 12 N/A 18 mm N/A 21 mm N/A 14 mm
M1.5B13 N/A 130 N.cm Torque [Max] Metric Spur Gear N/A 13 N/A 19.5 mm N/A 22.5 mm N/A 14 mm
M1.5B14 N/A 146 N.cm Torque [Max] Metric Spur Gear N/A 14 N/A 21 mm N/A 24 mm N/A 18 mm
M1.5B15 N/A 158 N.cm Torque [Max] Metric Spur Gear N/A 15 N/A 22.5 mm N/A 25.5 mm N/A 18 mm
M1.5B16 N/A 171 N.cm Torque [Max] Metric Spur Gear N/A 16 N/A 24 mm N/A 27 mm N/A 20 mm
M1.5B17 N/A 179 N.cm Torque [Max] Metric Spur Gear N/A 17 N/A 25.5 mm N/A 28.5 mm N/A 20 mm
M1.5B18 N/A 199 N.cm Torque [Max] Metric Spur Gear N/A 18 N/A 27 mm N/A 30 mm N/A 20 mm
M1.5B19 N/A 231 N.cm Torque [Max] Metric Spur Gear N/A 19 N/A 28.5 mm N/A 31.5 mm N/A 20 mm
M1.5B20 N/A 260 N.cm Torque [Max] Metric Spur Gear N/A 20 N/A 30 mm N/A 33 mm N/A 25 mm
M1.5B21 N/A 292 N.cm Torque [Max] Metric Spur Gear N/A 21 N/A 31.5 mm N/A 34.5 mm N/A 25 mm
M1.5B22 N/A 325 N.cm Torque [Max] Metric Spur Gear N/A 22 N/A 33 mm N/A 36 mm N/A 25 mm
M1.5B23 N/A 361 N.cm Torque [Max] Metric Spur Gear N/A 23 N/A 34.5 mm N/A 37.5 mm N/A 25 mm
M1.5B24 N/A 402 N.cm Torque [Max] Metric Spur Gear N/A 24 N/A 36 mm N/A 39 mm N/A 25 mm
M1.5B25 N/A 438 N.cm Torque [Max] Metric Spur Gear N/A 25 N/A 37.5 mm N/A 40.5 mm N/A 25 mm
M1.5B26 N/A 483 N.cm Torque [Max] Metric Spur Gear N/A 26 N/A 39 mm N/A 42 mm N/A 30 mm
M1.5B27 N/A 528 N.cm Torque [Max] Metric Spur Gear N/A 27 N/A 40.5 mm N/A 43.5 mm N/A 30 mm
M1.5B28 N/A 572 N.cm Torque [Max] Metric Spur Gear N/A 28 N/A 42 mm N/A 45 mm N/A 30 mm
M1.5B29 N/A 629 N.cm Torque [Max] Metric Spur Gear N/A 29 N/A 43.5 mm N/A 46.5 mm N/A 30 mm
M1.5B30 N/A 674 N.cm Torque [Max] Metric Spur Gear N/A 30 N/A 45 mm N/A 48 mm N/A 30 mm
M1.5B31 N/A 723 N.cm Torque [Max] Metric Spur Gear N/A 31 N/A 46.5 mm N/A 49.5 mm N/A 35 mm
M1.5B32 N/A 784 N.cm Torque [Max] Metric Spur Gear N/A 32 N/A 48 mm N/A 51 mm N/A 35 mm
Unit of Measure
 1 2 3 4 5 »