Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 04B-66A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 66 | N/A 6 mm |
| 04B-68A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 68 | N/A 6 mm |
| 04B-70A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 70 | N/A 6 mm |
| 04B-72A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 72 | N/A 6 mm |
| 04B-75A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 75 | N/A 6 mm |
| 04B-76A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 76 | N/A 6 mm |
| 04B-78A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 78 | N/A 6 mm |
| 04B-80A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 80 | N/A 6 mm |
| 04B-85A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 85 | N/A 6 mm |
| 04B-90A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 90 | N/A 6 mm |
| 04B-95A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 95 | N/A 6 mm |
| 04B-100A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 100 | N/A 6 mm |
| 04B-110A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 110 | N/A 6 mm |
| 04B-114A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 114 | N/A 6 mm |
| 04B-120A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 120 | N/A 6 mm |
| 04B-125A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 125 | N/A 6 mm |
| 05B-8A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 8 | N/A 8 mm |
| 05B-9A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 9 | N/A 8 mm |
| 05B-10A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 10 | N/A 8 mm |
| 05B-11A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 11 | N/A 8 mm |
| 05B-12A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 12 | N/A 8 mm |
| 05B-13A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 13 | N/A 8 mm |
| 05B-14A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 14 | N/A 8 mm |
| 05B-15A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 15 | N/A 8 mm |
| 05B-16A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 16 | N/A 8 mm |