Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 04B-39A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 39 | N/A 6 mm |
| 04B-40A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 40 | N/A 6 mm |
| 04B-41A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 41 | N/A 6 mm |
| 04B-42A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 42 | N/A 6 mm |
| 04B-43A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 43 | N/A 6 mm |
| 04B-44A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 44 | N/A 6 mm |
| 04B-45A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 45 | N/A 6 mm |
| 04B-46A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 46 | N/A 6 mm |
| 04B-47A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 47 | N/A 6 mm |
| 04B-48A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 48 | N/A 6 mm |
| 04B-49A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 49 | N/A 6 mm |
| 04B-50A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 50 | N/A 6 mm |
| 04B-51A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 51 | N/A 6 mm |
| 04B-52A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 52 | N/A 6 mm |
| 04B-53A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 53 | N/A 6 mm |
| 04B-54A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 54 | N/A 6 mm |
| 04B-55A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 55 | N/A 6 mm |
| 04B-56A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 56 | N/A 6 mm |
| 04B-57A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 57 | N/A 6 mm |
| 04B-58A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 58 | N/A 6 mm |
| 04B-59A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 59 | N/A 6 mm |
| 04B-60A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 60 | N/A 6 mm |
| 04B-62A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 62 | N/A 6 mm |
| 04B-64A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 64 | N/A 6 mm |
| 04B-65A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 65 | N/A 6 mm |