Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 04B-14A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 14 | N/A 6 mm |
| 04B-15A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 15 | N/A 6 mm |
| 04B-16A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 16 | N/A 6 mm |
| 04B-17A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 17 | N/A 6 mm |
| 04B-18A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 18 | N/A 6 mm |
| 04B-19A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 19 | N/A 6 mm |
| 04B-20A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 20 | N/A 6 mm |
| 04B-21A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 21 | N/A 6 mm |
| 04B-22A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 22 | N/A 6 mm |
| 04B-23A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 23 | N/A 6 mm |
| 04B-24A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 24 | N/A 6 mm |
| 04B-25A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 25 | N/A 6 mm |
| 04B-26A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 26 | N/A 6 mm |
| 04B-27A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 27 | N/A 6 mm |
| 04B-28A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 28 | N/A 6 mm |
| 04B-29A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 29 | N/A 6 mm |
| 04B-30A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 30 | N/A 6 mm |
| 04B-31A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 31 | N/A 6 mm |
| 04B-32A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 32 | N/A 6 mm |
| 04B-33A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 33 | N/A 6 mm |
| 04B-34A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 34 | N/A 6 mm |
| 04B-35A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 35 | N/A 6 mm |
| 04B-36A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 36 | N/A 6 mm |
| 04B-37A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 37 | N/A 6 mm |
| 04B-38A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 38 | N/A 6 mm |