Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 05B-25B | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 25 | N/A 8 mm |
| 05B-26B | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 26 | N/A 8 mm |
| 05B-27B | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 27 | N/A 8 mm |
| 05B-28B | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 28 | N/A 8 mm |
| 05B-29B | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 29 | N/A 8 mm |
| 05B-30B | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 30 | N/A 8 mm |
| 05B-31B | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 31 | N/A 8 mm |
| 05B-32B | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 32 | N/A 8 mm |
| 05B-33B | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 33 | N/A 8 mm |
| 05B-34B | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 34 | N/A 8 mm |
| 05B-35B | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 35 | N/A 8 mm |
| 05B-36B | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 36 | N/A 8 mm |
| 05B-37B | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 37 | N/A 8 mm |
| 05B-38B | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 38 | N/A 8 mm |
| 05B-39B | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 39 | N/A 8 mm |
| 05B-40B | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 40 | N/A 8 mm |
| 05B-45B | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 45 | N/A 8 mm |
| 05B-50B | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 50 | N/A 8 mm |
| 05B-57B | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 57 | N/A 8 mm |
| 04B-8A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 8 | N/A 6 mm |
| 04B-9A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 9 | N/A 6 mm |
| 04B-10A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 10 | N/A 6 mm |
| 04B-11A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 11 | N/A 6 mm |
| 04B-12A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 12 | N/A 6 mm |
| 04B-13A | N/A 4 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 13 | N/A 6 mm |