Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 081B-51A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 51 | N/A 12.7 mm |
| 081B-52A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 52 | N/A 12.7 mm |
| 081B-53A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 53 | N/A 12.7 mm |
| 081B-54A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 54 | N/A 12.7 mm |
| 081B-55A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 55 | N/A 12.7 mm |
| 081B-56A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 56 | N/A 12.7 mm |
| 081B-57A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 57 | N/A 12.7 mm |
| 081B-58A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 58 | N/A 12.7 mm |
| 081B-59A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 59 | N/A 12.7 mm |
| 081B-60A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 60 | N/A 12.7 mm |
| 081B-62A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 62 | N/A 12.7 mm |
| 081B-64A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 64 | N/A 12.7 mm |
| 081B-65A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 65 | N/A 12.7 mm |
| 081B-66A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 66 | N/A 12.7 mm |
| 081B-68A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 68 | N/A 12.7 mm |
| 081B-70A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 70 | N/A 12.7 mm |
| 081B-72A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 72 | N/A 12.7 mm |
| 081B-75A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 75 | N/A 12.7 mm |
| 081B-76A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 76 | N/A 12.7 mm |
| 081B-78A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 78 | N/A 12.7 mm |
| 081B-80A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 80 | N/A 12.7 mm |
| 081B-85A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 85 | N/A 12.7 mm |
| 081B-90A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 90 | N/A 12.7 mm |
| 081B-95A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 95 | N/A 12.7 mm |
| 081B-100A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 100 | N/A 12.7 mm |