Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 081B-26A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 26 | N/A 12.7 mm |
| 081B-27A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 27 | N/A 12.7 mm |
| 081B-28A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 28 | N/A 12.7 mm |
| 081B-29A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 29 | N/A 12.7 mm |
| 081B-30A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 30 | N/A 12.7 mm |
| 081B-31A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 31 | N/A 12.7 mm |
| 081B-32A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 32 | N/A 12.7 mm |
| 081B-33A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 33 | N/A 12.7 mm |
| 081B-34A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 34 | N/A 12.7 mm |
| 081B-35A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 35 | N/A 12.7 mm |
| 081B-36A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 36 | N/A 12.7 mm |
| 081B-37A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 37 | N/A 12.7 mm |
| 081B-38A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 38 | N/A 12.7 mm |
| 081B-39A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 39 | N/A 12.7 mm |
| 081B-40A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 40 | N/A 12.7 mm |
| 081B-41A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 41 | N/A 12.7 mm |
| 081B-42A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 42 | N/A 12.7 mm |
| 081B-43A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 43 | N/A 12.7 mm |
| 081B-44A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 44 | N/A 12.7 mm |
| 081B-45A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 45 | N/A 12.7 mm |
| 081B-46A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 46 | N/A 12.7 mm |
| 081B-47A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 47 | N/A 12.7 mm |
| 081B-48A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 48 | N/A 12.7 mm |
| 081B-49A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 49 | N/A 12.7 mm |
| 081B-50A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 50 | N/A 12.7 mm |