Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 06B-47A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 47 | N/A 9.525 mm |
| 06B-48A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 48 | N/A 9.525 mm |
| 06B-49A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 49 | N/A 9.525 mm |
| 06B-50A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 50 | N/A 9.525 mm |
| 06B-54A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 54 | N/A 9.525 mm |
| 06B-57A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 57 | N/A 9.525 mm |
| 06B-60A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 60 | N/A 9.525 mm |
| 06B-65A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 65 | N/A 9.525 mm |
| 06B-70A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 70 | N/A 9.525 mm |
| 06B-72A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 72 | N/A 9.525 mm |
| 06B-76A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 76 | N/A 9.525 mm |
| 06B-80A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 80 | N/A 9.525 mm |
| 06B-95A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 95 | N/A 9.525 mm |
| 06B-100A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 100 | N/A 9.525 mm |
| 06B-114A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 114 | N/A 9.525 mm |
| 06B-125A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 125 | N/A 9.525 mm |
| 081B-8B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 8 | N/A 12.7 mm |
| 081B-9B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 9 | N/A 12.7 mm |
| 081B-10B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 10 | N/A 12.7 mm |
| 081B-11B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 11 | N/A 12.7 mm |
| 081B-12B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 12 | N/A 12.7 mm |
| 081B-13B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 13 | N/A 12.7 mm |
| 081B-14B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 14 | N/A 12.7 mm |
| 081B-15B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 15 | N/A 12.7 mm |
| 081B-16B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 16 | N/A 12.7 mm |