Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 06B-22A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 22 | N/A 9.525 mm |
| 06B-23A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 23 | N/A 9.525 mm |
| 06B-24A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 24 | N/A 9.525 mm |
| 06B-25A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 25 | N/A 9.525 mm |
| 06B-26A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 26 | N/A 9.525 mm |
| 06B-27A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 27 | N/A 9.525 mm |
| 06B-28A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 28 | N/A 9.525 mm |
| 06B-29A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 29 | N/A 9.525 mm |
| 06B-30A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 30 | N/A 9.525 mm |
| 06B-31A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 31 | N/A 9.525 mm |
| 06B-32A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 32 | N/A 9.525 mm |
| 06B-33A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 33 | N/A 9.525 mm |
| 06B-34A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 34 | N/A 9.525 mm |
| 06B-35A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 35 | N/A 9.525 mm |
| 06B-36A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 36 | N/A 9.525 mm |
| 06B-37A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 37 | N/A 9.525 mm |
| 06B-38A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 38 | N/A 9.525 mm |
| 06B-39A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 39 | N/A 9.525 mm |
| 06B-40A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 40 | N/A 9.525 mm |
| 06B-41A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 41 | N/A 9.525 mm |
| 06B-42A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 42 | N/A 9.525 mm |
| 06B-43A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 43 | N/A 9.525 mm |
| 06B-44A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 44 | N/A 9.525 mm |
| 06B-45A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 45 | N/A 9.525 mm |
| 06B-46A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 46 | N/A 9.525 mm |