Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 06B-3-30B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 30 | N/A 9.525 mm |
| 06B-3-31B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 31 | N/A 9.525 mm |
| 06B-3-32B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 32 | N/A 9.525 mm |
| 06B-3-33B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 33 | N/A 9.525 mm |
| 06B-3-34B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 34 | N/A 9.525 mm |
| 06B-3-35B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 35 | N/A 9.525 mm |
| 06B-3-36B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 36 | N/A 9.525 mm |
| 06B-3-37B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 37 | N/A 9.525 mm |
| 06B-3-38B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 38 | N/A 9.525 mm |
| 06B-3-39B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 39 | N/A 9.525 mm |
| 06B-3-40B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 40 | N/A 9.525 mm |
| 06B-8A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 8 | N/A 9.525 mm |
| 06B-9A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 9 | N/A 9.525 mm |
| 06B-10A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 10 | N/A 9.525 mm |
| 06B-11A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 11 | N/A 9.525 mm |
| 06B-12A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 12 | N/A 9.525 mm |
| 06B-13A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 13 | N/A 9.525 mm |
| 06B-14A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 14 | N/A 9.525 mm |
| 06B-15A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 15 | N/A 9.525 mm |
| 06B-16A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 16 | N/A 9.525 mm |
| 06B-17A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 17 | N/A 9.525 mm |
| 06B-18A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 18 | N/A 9.525 mm |
| 06B-19A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 19 | N/A 9.525 mm |
| 06B-20A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 20 | N/A 9.525 mm |
| 06B-21A | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 21 | N/A 9.525 mm |