Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 06B-2-13B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 13 | N/A 9.525 mm |
| 06B-2-14B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 14 | N/A 9.525 mm |
| 06B-2-15B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 15 | N/A 9.525 mm |
| 06B-2-16B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 16 | N/A 9.525 mm |
| 06B-2-17B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 17 | N/A 9.525 mm |
| 06B-2-18B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 18 | N/A 9.525 mm |
| 06B-2-19B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 19 | N/A 9.525 mm |
| 06B-2-20B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 20 | N/A 9.525 mm |
| 06B-2-21B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 21 | N/A 9.525 mm |
| 06B-2-22B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 22 | N/A 9.525 mm |
| 06B-2-23B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 23 | N/A 9.525 mm |
| 06B-2-24B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 24 | N/A 9.525 mm |
| 06B-2-25B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 25 | N/A 9.525 mm |
| 06B-2-26B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 26 | N/A 9.525 mm |
| 06B-2-27B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 27 | N/A 9.525 mm |
| 06B-2-28B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 28 | N/A 9.525 mm |
| 06B-2-29B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 29 | N/A 9.525 mm |
| 06B-2-30B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 30 | N/A 9.525 mm |
| 06B-2-31B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 31 | N/A 9.525 mm |
| 06B-2-32B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 32 | N/A 9.525 mm |
| 06B-2-33B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 33 | N/A 9.525 mm |
| 06B-2-34B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 34 | N/A 9.525 mm |
| 06B-2-35B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 35 | N/A 9.525 mm |
| 06B-2-36B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 36 | N/A 9.525 mm |
| 06B-2-37B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 37 | N/A 9.525 mm |