Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 06B-2-114TL-1615 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 114 | N/A 9.525 mm |
| 06B-3-17TL-1008 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 17 | N/A 9.525 mm |
| 06B-3-19TL-1008 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 19 | N/A 9.525 mm |
| 06B-3-21TL-1008 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 21 | N/A 9.525 mm |
| 06B-3-23TL-1210 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 23 | N/A 9.525 mm |
| 06B-3-25TL-1210 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 25 | N/A 9.525 mm |
| 06B-3-27TL-1210 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 27 | N/A 9.525 mm |
| 06B-3-30TL-1615 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 30 | N/A 9.525 mm |
| 06B-3-38TL-1615 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 38 | N/A 9.525 mm |
| 06B-8B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 8 | N/A 9.525 mm |
| 06B-9B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 9 | N/A 9.525 mm |
| 06B-10B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 10 | N/A 9.525 mm |
| 06B-11B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 11 | N/A 9.525 mm |
| 06B-12B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 12 | N/A 9.525 mm |
| 06B-13B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 13 | N/A 9.525 mm |
| 06B-14B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 14 | N/A 9.525 mm |
| 06B-15B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 15 | N/A 9.525 mm |
| 06B-16B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 16 | N/A 9.525 mm |
| 06B-17B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 17 | N/A 9.525 mm |
| 06B-18B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 18 | N/A 9.525 mm |
| 06B-19B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 19 | N/A 9.525 mm |
| 06B-20B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 20 | N/A 9.525 mm |
| 06B-21B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 21 | N/A 9.525 mm |
| 06B-22B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 22 | N/A 9.525 mm |
| 06B-23B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 23 | N/A 9.525 mm |