Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 05B-17A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 17 | N/A 8 mm |
| 05B-18A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 18 | N/A 8 mm |
| 05B-19A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 19 | N/A 8 mm |
| 05B-20A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 20 | N/A 8 mm |
| 05B-21A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 21 | N/A 8 mm |
| 05B-22A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 22 | N/A 8 mm |
| 05B-23A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 23 | N/A 8 mm |
| 05B-24A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 24 | N/A 8 mm |
| 05B-25A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 25 | N/A 8 mm |
| 05B-26A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 26 | N/A 8 mm |
| 05B-27A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 27 | N/A 8 mm |
| 05B-28A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 28 | N/A 8 mm |
| 05B-29A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 29 | N/A 8 mm |
| 05B-30A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 30 | N/A 8 mm |
| 05B-31A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 31 | N/A 8 mm |
| 05B-32A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 32 | N/A 8 mm |
| 05B-33A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 33 | N/A 8 mm |
| 05B-34A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 34 | N/A 8 mm |
| 05B-35A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 35 | N/A 8 mm |
| 05B-36A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 36 | N/A 8 mm |
| 05B-37A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 37 | N/A 8 mm |
| 05B-38A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 38 | N/A 8 mm |
| 05B-39A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 39 | N/A 8 mm |
| 05B-40A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 40 | N/A 8 mm |
| 05B-41A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 41 | N/A 8 mm |