Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 083B-34B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 34 | N/A 12.7 mm |
| 083B-35B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 35 | N/A 12.7 mm |
| 083B-36B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 36 | N/A 12.7 mm |
| 083B-37B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 37 | N/A 12.7 mm |
| 083B-38B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 38 | N/A 12.7 mm |
| 083B-39B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 39 | N/A 12.7 mm |
| 083B-40B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 40 | N/A 12.7 mm |
| 081B-8A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 8 | N/A 12.7 mm |
| 081B-9A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 9 | N/A 12.7 mm |
| 081B-10A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 10 | N/A 12.7 mm |
| 081B-11A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 11 | N/A 12.7 mm |
| 081B-12A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 12 | N/A 12.7 mm |
| 081B-13A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 13 | N/A 12.7 mm |
| 081B-14A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 14 | N/A 12.7 mm |
| 081B-15A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 15 | N/A 12.7 mm |
| 081B-16A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 16 | N/A 12.7 mm |
| 081B-17A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 17 | N/A 12.7 mm |
| 081B-18A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 18 | N/A 12.7 mm |
| 081B-19A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 19 | N/A 12.7 mm |
| 081B-20A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 20 | N/A 12.7 mm |
| 081B-21A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 21 | N/A 12.7 mm |
| 081B-22A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 22 | N/A 12.7 mm |
| 081B-23A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 23 | N/A 12.7 mm |
| 081B-24A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 24 | N/A 12.7 mm |
| 081B-25A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 25 | N/A 12.7 mm |