Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 081B-17B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 17 | N/A 12.7 mm |
| 081B-18B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 18 | N/A 12.7 mm |
| 081B-19B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 19 | N/A 12.7 mm |
| 081B-20B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 20 | N/A 12.7 mm |
| 081B-21B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 21 | N/A 12.7 mm |
| 081B-22B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 22 | N/A 12.7 mm |
| 081B-23B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 23 | N/A 12.7 mm |
| 081B-24B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 24 | N/A 12.7 mm |
| 081B-25B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 25 | N/A 12.7 mm |
| 081B-26B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 26 | N/A 12.7 mm |
| 081B-27B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 27 | N/A 12.7 mm |
| 081B-28B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 28 | N/A 12.7 mm |
| 081B-29B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 29 | N/A 12.7 mm |
| 081B-30B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 30 | N/A 12.7 mm |
| 081B-31B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 31 | N/A 12.7 mm |
| 081B-32B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 32 | N/A 12.7 mm |
| 081B-33B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 33 | N/A 12.7 mm |
| 081B-34B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 34 | N/A 12.7 mm |
| 081B-35B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 35 | N/A 12.7 mm |
| 081B-36B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 36 | N/A 12.7 mm |
| 081B-37B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 37 | N/A 12.7 mm |
| 081B-38B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 38 | N/A 12.7 mm |
| 081B-39B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 39 | N/A 12.7 mm |
| 081B-40B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 40 | N/A 12.7 mm |
| 083B-8B | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 8 | N/A 12.7 mm |