Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 03B-33B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 33 | N/A 5 mm |
| 03B-34B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 34 | N/A 5 mm |
| 03B-35B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 35 | N/A 5 mm |
| 03B-36B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 36 | N/A 5 mm |
| 03B-37B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 37 | N/A 5 mm |
| 03B-38B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 38 | N/A 5 mm |
| 03B-39B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 39 | N/A 5 mm |
| 03B-40B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 40 | N/A 5 mm |
| 03B-41A | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 41 | N/A 5 mm |
| 03B-42A | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 42 | N/A 5 mm |
| 03B-43A | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 43 | N/A 5 mm |
| 03B-44A | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 44 | N/A 5 mm |
| 03B-45A | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 45 | N/A 5 mm |
| 03B-46A | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 46 | N/A 5 mm |
| 03B-47A | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 47 | N/A 5 mm |
| 03B-48A | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 48 | N/A 5 mm |
| 03B-49A | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 49 | N/A 5 mm |
| 03B-50A | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 50 | N/A 5 mm |
| 03B-51A | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 51 | N/A 5 mm |
| 03B-52A | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 52 | N/A 5 mm |
| 03B-53A | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 53 | N/A 5 mm |
| 03B-54A | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 54 | N/A 5 mm |
| 03B-55A | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 55 | N/A 5 mm |
| 03B-56A | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 56 | N/A 5 mm |
| 03B-57A | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 57 | N/A 5 mm |