Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 06B-21BH | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 21 | N/A 9.525 mm |
| 06B-22BH | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 22 | N/A 9.525 mm |
| 06B-23BH | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 23 | N/A 9.525 mm |
| 06B-24BH | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 24 | N/A 9.525 mm |
| 06B-25BH | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 25 | N/A 9.525 mm |
| 06B-30BH | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 30 | N/A 9.525 mm |
| 06B-13BSS | N/A 6.35 mm Roller Diameter Sprocket | N/A STAINLESS STEEL 304L | N/A 1 | N/A 13 | N/A 9.525 mm |
| 06B-14BSS | N/A 6.35 mm Roller Diameter Sprocket | N/A STAINLESS STEEL 304L | N/A 1 | N/A 14 | N/A 9.525 mm |
| 06B-15BSS | N/A 6.35 mm Roller Diameter Sprocket | N/A STAINLESS STEEL 304L | N/A 1 | N/A 15 | N/A 9.525 mm |
| 06B-16BSS | N/A 6.35 mm Roller Diameter Sprocket | N/A STAINLESS STEEL 304L | N/A 1 | N/A 16 | N/A 9.525 mm |
| 06B-17BSS | N/A 6.35 mm Roller Diameter Sprocket | N/A STAINLESS STEEL 304L | N/A 1 | N/A 17 | N/A 9.525 mm |
| 06B-18BSS | N/A 6.35 mm Roller Diameter Sprocket | N/A STAINLESS STEEL 304L | N/A 1 | N/A 18 | N/A 9.525 mm |
| 06B-19BSS | N/A 6.35 mm Roller Diameter Sprocket | N/A STAINLESS STEEL 304L | N/A 1 | N/A 19 | N/A 9.525 mm |
| 06B-20BSS | N/A 6.35 mm Roller Diameter Sprocket | N/A STAINLESS STEEL 304L | N/A 1 | N/A 20 | N/A 9.525 mm |
| 06B-21BSS | N/A 6.35 mm Roller Diameter Sprocket | N/A STAINLESS STEEL 304L | N/A 1 | N/A 21 | N/A 9.525 mm |
| 06B-22BSS | N/A 6.35 mm Roller Diameter Sprocket | N/A STAINLESS STEEL 304L | N/A 1 | N/A 22 | N/A 9.525 mm |
| 06B-23BSS | N/A 6.35 mm Roller Diameter Sprocket | N/A STAINLESS STEEL 304L | N/A 1 | N/A 23 | N/A 9.525 mm |
| 06B-24BSS | N/A 6.35 mm Roller Diameter Sprocket | N/A STAINLESS STEEL 304L | N/A 1 | N/A 24 | N/A 9.525 mm |
| 06B-25BSS | N/A 6.35 mm Roller Diameter Sprocket | N/A STAINLESS STEEL 304L | N/A 1 | N/A 25 | N/A 9.525 mm |
| 06B-30BSS | N/A 6.35 mm Roller Diameter Sprocket | N/A STAINLESS STEEL 304L | N/A 1 | N/A 30 | N/A 9.525 mm |
| 06B-2-8B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 8 | N/A 9.525 mm |
| 06B-2-9B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 9 | N/A 9.525 mm |
| 06B-2-10B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 10 | N/A 9.525 mm |
| 06B-2-11B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 11 | N/A 9.525 mm |
| 06B-2-12B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 12 | N/A 9.525 mm |