Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 06B-30HTL-1210 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 30 | N/A 9.525 mm |
| 06B-38TL-1210 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 38 | N/A 9.525 mm |
| 06B-45TL-1210 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 45 | N/A 9.525 mm |
| 06B-57TL-1210 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 57 | N/A 9.525 mm |
| 06B-76TL-1210 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 76 | N/A 9.525 mm |
| 06B-95TL-1210 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 95 | N/A 9.525 mm |
| 06B-114TL-1215 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 114 | N/A 9.525 mm |
| 06B-2-17TL-1008 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 17 | N/A 9.525 mm |
| 06B-2-18TL-1008 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 18 | N/A 9.525 mm |
| 06B-2-19TL-1008 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 19 | N/A 9.525 mm |
| 06B-2-20TL-1008 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 20 | N/A 9.525 mm |
| 06B-2-21TL-1008 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 21 | N/A 9.525 mm |
| 06B-2-22TL-1108 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 22 | N/A 9.525 mm |
| 06B-2-23TL-1210 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 23 | N/A 9.525 mm |
| 06B-2-24TL-1210 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 24 | N/A 9.525 mm |
| 06B-2-25TL-1210 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 25 | N/A 9.525 mm |
| 06B-2-26TL-1210 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 26 | N/A 9.525 mm |
| 06B-2-27TL-1210 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 27 | N/A 9.525 mm |
| 06B-2-28TL-1210 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 28 | N/A 9.525 mm |
| 06B-2-30TL-1210 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 30 | N/A 9.525 mm |
| 06B-2-38TL-1610 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 38 | N/A 9.525 mm |
| 06B-2-45TL-1610 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 45 | N/A 9.525 mm |
| 06B-2-57TL-1610 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 57 | N/A 9.525 mm |
| 06B-2-76TL-1610 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 76 | N/A 9.525 mm |
| 06B-2-95TL-1610 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 95 | N/A 9.525 mm |