Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 05B-72A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 72 | N/A 8 mm |
| 05B-75A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 75 | N/A 8 mm |
| 05B-76A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 76 | N/A 8 mm |
| 05B-78A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 78 | N/A 8 mm |
| 05B-80A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 80 | N/A 8 mm |
| 05B-85A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 85 | N/A 8 mm |
| 05B-90A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 90 | N/A 8 mm |
| 05B-95A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 95 | N/A 8 mm |
| 05B-100A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 100 | N/A 8 mm |
| 05B-110A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 110 | N/A 8 mm |
| 05B-114A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 114 | N/A 8 mm |
| 05B-120A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 120 | N/A 8 mm |
| 05B-125A | N/A 5 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 125 | N/A 8 mm |
| 06B-17HTL-1008 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 17 | N/A 9.525 mm |
| 06B-18TL-1008 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 18 | N/A 9.525 mm |
| 06B-19HTL-1008 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 19 | N/A 9.525 mm |
| 06B-20TL-1008 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 20 | N/A 9.525 mm |
| 06B-21HTL-1008 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 21 | N/A 9.525 mm |
| 06B-22TL-1108 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 22 | N/A 9.525 mm |
| 06B-23HTL-1210 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 23 | N/A 9.525 mm |
| 06B-24TL-1210 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 24 | N/A 9.525 mm |
| 06B-25HTL-1210 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 25 | N/A 9.525 mm |
| 06B-26TL-1210 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 26 | N/A 9.525 mm |
| 06B-27HTL-1210 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 27 | N/A 9.525 mm |
| 06B-28TL-1210 | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 28 | N/A 9.525 mm |