Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 03B-8B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 8 | N/A 5 mm |
| 03B-9B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 9 | N/A 5 mm |
| 03B-10B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 10 | N/A 5 mm |
| 03B-11B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 11 | N/A 5 mm |
| 03B-12B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 12 | N/A 5 mm |
| 03B-13B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 13 | N/A 5 mm |
| 03B-14B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 14 | N/A 5 mm |
| 03B-15B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 15 | N/A 5 mm |
| 03B-16B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 16 | N/A 5 mm |
| 03B-17B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 17 | N/A 5 mm |
| 03B-18B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 18 | N/A 5 mm |
| 03B-19B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 19 | N/A 5 mm |
| 03B-20B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 20 | N/A 5 mm |
| 03B-21B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 21 | N/A 5 mm |
| 03B-22B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 22 | N/A 5 mm |
| 03B-23B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 23 | N/A 5 mm |
| 03B-24B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 24 | N/A 5 mm |
| 03B-25B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 25 | N/A 5 mm |
| 03B-26B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 26 | N/A 5 mm |
| 03B-27B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 27 | N/A 5 mm |
| 03B-28B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 28 | N/A 5 mm |
| 03B-29B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 29 | N/A 5 mm |
| 03B-30B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 30 | N/A 5 mm |
| 03B-31B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 31 | N/A 5 mm |
| 03B-32B | N/A 3.2 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 32 | N/A 5 mm |