COMPANY HEADER
Print Back
Spanner Wrenches
Unit of Measure
1 2 

Item #

Item Name

Length

Pin Diameter

Outside Nut Diameter

Thickness

HN26 N/A 11 mm Pin Diameter Spanner Wrench N/A 437 mm N/A 11 mm N/A 163 mm N/A 12.7 mm
HN27 N/A 13 mm Pin Diameter Spanner Wrench N/A 452 mm N/A 13 mm N/A 173 mm N/A 15.8 mm
HN28 N/A 13 mm Pin Diameter Spanner Wrench N/A 464 mm N/A 13 mm N/A 178 mm N/A 15.8 mm
HN29 N/A 13 mm Pin Diameter Spanner Wrench N/A 484 mm N/A 13 mm N/A 188 mm N/A 15.8 mm
HN30 N/A 13 mm Pin Diameter Spanner Wrench N/A 497 mm N/A 13 mm N/A 193 mm N/A 15.8 mm
HN31 N/A 15 mm Pin Diameter Spanner Wrench N/A 509 mm N/A 15 mm N/A 198 mm N/A 15.8 mm
HN32/33 N/A 15 mm Pin Diameter Spanner Wrench N/A 519 mm N/A 15 mm N/A 208 mm N/A 15.8 mm
HN34 N/A 15 mm Pin Diameter Spanner Wrench N/A 544 mm N/A 15 mm N/A 218 mm N/A 15.8 mm
HN36 N/A 17 mm Pin Diameter Spanner Wrench N/A 564 mm N/A 17 mm N/A 228 mm N/A 15.8 mm
HN38 N/A 17 mm Pin Diameter Spanner Wrench N/A 584 mm N/A 17 mm N/A 238 mm N/A 15.8 mm
HN40 N/A 17 mm Pin Diameter Spanner Wrench N/A 604 mm N/A 17 mm N/A 248 mm N/A 15.8 mm
Unit of Measure
1 2