COMPANY HEADER
Print Back
Spanner Wrenches
Unit of Measure
1 2 

Item #

Item Name

Length

Pin Diameter

Outside Nut Diameter

Thickness

HN1 N/A 2 mm Pin Diameter Spanner Wrench N/A 100 mm N/A 2 mm N/A 22 mm N/A 4.7 mm
HN2 N/A 2.5 mm Pin Diameter Spanner Wrench N/A 100 mm N/A 2.5 mm N/A 25 mm N/A 4.7 mm
HN3 N/A 2.5 mm Pin Diameter Spanner Wrench N/A 100 mm N/A 2.5 mm N/A 28 mm N/A 4.7 mm
HN4 N/A 2.5 mm Pin Diameter Spanner Wrench N/A 120 mm N/A 2.5 mm N/A 32 mm N/A 4.7 mm
HN5 N/A 3 mm Pin Diameter Spanner Wrench N/A 150 mm N/A 3 mm N/A 38 mm N/A 4.7 mm
HN6 N/A 3.5 mm Pin Diameter Spanner Wrench N/A 180 mm N/A 3.5 mm N/A 45 mm N/A 6.3 mm
HN7 N/A 3.5 mm Pin Diameter Spanner Wrench N/A 180 mm N/A 3.5 mm N/A 52 mm N/A 6.3 mm
HN8 N/A 4 mm Pin Diameter Spanner Wrench N/A 210 mm N/A 4 mm N/A 58 mm N/A 8 mm
HN9 N/A 4 mm Pin Diameter Spanner Wrench N/A 210 mm N/A 4 mm N/A 65 mm N/A 8 mm
HN10 N/A 4 mm Pin Diameter Spanner Wrench N/A 210 mm N/A 4 mm N/A 70 mm N/A 8 mm
HN11 N/A 4 mm Pin Diameter Spanner Wrench N/A 210 mm N/A 4 mm N/A 75 mm N/A 8 mm
HN12 N/A 5 mm Pin Diameter Spanner Wrench N/A 240 mm N/A 5 mm N/A 80 mm N/A 8 mm
HN13 N/A 5 mm Pin Diameter Spanner Wrench N/A 240 mm N/A 5 mm N/A 85 mm N/A 8 mm
HN14 N/A 5 mm Pin Diameter Spanner Wrench N/A 240 mm N/A 5 mm N/A 92 mm N/A 8 mm
HN15 N/A 5 mm Pin Diameter Spanner Wrench N/A 240 mm N/A 5 mm N/A 98 mm N/A 8 mm
HN16 N/A 5 mm Pin Diameter Spanner Wrench N/A 240 mm N/A 5 mm N/A 105 mm N/A 8 mm
HN17 N/A 5 mm Pin Diameter Spanner Wrench N/A 280 mm N/A 5 mm N/A 110 mm N/A 12.7 mm
HN18 N/A 5 mm Pin Diameter Spanner Wrench N/A 280 mm N/A 5 mm N/A 120 mm N/A 12.7 mm
HN19 N/A 5 mm Pin Diameter Spanner Wrench N/A 280 mm N/A 5 mm N/A 125 mm N/A 12.7 mm
HN20 N/A 5 mm Pin Diameter Spanner Wrench N/A 280 mm N/A 5 mm N/A 130 mm N/A 12.7 mm
HN21 N/A 6 mm Pin Diameter Spanner Wrench N/A 320 mm N/A 6 mm N/A 140 mm N/A 12.7 mm
HN22 N/A 6 mm Pin Diameter Spanner Wrench N/A 320 mm N/A 6 mm N/A 145 mm N/A 12.7 mm
HN23 N/A 11 mm Pin Diameter Spanner Wrench N/A 394 mm N/A 11 mm N/A 148 mm N/A 12.7 mm
HN24 N/A 11 mm Pin Diameter Spanner Wrench N/A 417 mm N/A 11 mm N/A 153 mm N/A 12.7 mm
HN25 N/A 11 mm Pin Diameter Spanner Wrench N/A 429 mm N/A 11 mm N/A 158 mm N/A 127 mm
Unit of Measure
1 2