COMPANY HEADER
Print Back
Adjustable Pitch, Taper Bushing Mount, Cast Iron
Power Transmission Components
Metric Variable Pitch Pulleys
Unit of Measure
1 

Item #

Item Name

Belt Size

Number of Grooves

Outside Diameter

Bore Diameter [Max]

PVZ84 x 1-1108 N/A 1 Groove Metric Variable Pitch Pulley N/A Z N/A 1 N/A 84 mm N/A 28 mm
PVZ95 x 1-1108 N/A 1 Groove Metric Variable Pitch Pulley N/A Z N/A 1 N/A 95 mm N/A 28 mm
PVZ100 x 1-1108 N/A 1 Groove Metric Variable Pitch Pulley N/A Z N/A 1 N/A 100 mm N/A 28 mm
PVZ108 x 1-1210 N/A 1 Groove Metric Variable Pitch Pulley N/A Z N/A 1 N/A 108 mm N/A 30 mm
PVA108 x 1-1210 N/A 1 Groove Metric Variable Pitch Pulley N/A A N/A 1 N/A 108 mm N/A 30 mm
PVA120 x 1-1210 N/A 1 Groove Metric Variable Pitch Pulley N/A A N/A 1 N/A 120 mm N/A 30 mm
PVA129 x 1-1210 N/A 1 Groove Metric Variable Pitch Pulley N/A A N/A 1 N/A 129 mm N/A 30 mm
PVA139 x 1-1610 N/A 1 Groove Metric Variable Pitch Pulley N/A A N/A 1 N/A 139 mm N/A 40 mm
PVA146 x 1-1610 N/A 1 Groove Metric Variable Pitch Pulley N/A A N/A 1 N/A 146 mm N/A 40 mm
PVA156 x 1-1610 N/A 1 Groove Metric Variable Pitch Pulley N/A A N/A 1 N/A 156 mm N/A 40 mm
PVA164 x 1-1610 N/A 1 Groove Metric Variable Pitch Pulley N/A A N/A 1 N/A 164 mm N/A 40 mm
PVA177 x 1-2012 N/A 1 Groove Metric Variable Pitch Pulley N/A A N/A 1 N/A 177 mm N/A 50 mm
PVA187 x 1-2012 N/A 1 Groove Metric Variable Pitch Pulley N/A A N/A 1 N/A 187 mm N/A 50 mm
PVA120 x 2-1215 N/A 2 Grooves Metric Variable Pitch Pulley N/A A N/A 2 N/A 120 mm N/A 30 mm
PVA129 x 2-1215 N/A 2 Grooves Metric Variable Pitch Pulley N/A A N/A 2 N/A 129 mm N/A 30 mm
PVA139 x 2-1615 N/A 2 Grooves Metric Variable Pitch Pulley N/A A N/A 2 N/A 139 mm N/A 40 mm
PVA146 x 2-1615 N/A 2 Grooves Metric Variable Pitch Pulley N/A A N/A 2 N/A 146 mm N/A 40 mm
PVA156 x 2-1615 N/A 2 Grooves Metric Variable Pitch Pulley N/A A N/A 2 N/A 156 mm N/A 40 mm
PVA164 x 2-1615 N/A 2 Grooves Metric Variable Pitch Pulley N/A A N/A 2 N/A 164 mm N/A 40 mm
PVA177 x 2-2012 N/A 2 Grooves Metric Variable Pitch Pulley N/A A N/A 2 N/A 177 mm N/A 50 mm
PVA187 x 2-2012 N/A 2 Grooves Metric Variable Pitch Pulley N/A A N/A 2 N/A 187 mm N/A 50 mm
PVB178 x 1-2012 N/A 1 Groove Metric Variable Pitch Pulley N/A B N/A 1 N/A 178 mm N/A 50 mm
PVB187 x 1-2012 N/A 1 Groove Metric Variable Pitch Pulley N/A B N/A 1 N/A 187 mm N/A 50 mm
PVB178 x 2-2012 N/A 2 Grooves Metric Variable Pitch Pulley N/A B N/A 2 N/A 178 mm N/A 50 mm
PVB187 x 2-2012 N/A 2 Grooves Metric Variable Pitch Pulley N/A B N/A 2 N/A 187 mm N/A 50 mm
Unit of Measure
1