COMPANY HEADER
Print Back
Metric V Belts Sheaves
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Pitch Diameter

Width

Face Width

Bore Diameter [Max]

SPZ355 x 1-2012 N/A 1 Groove Metric V Belts Sheave N/A 355 mm N/A 32 mm N/A 16 mm N/A 50 mm
SPZ355 x 2-2012 N/A 2 Groove Metric V Belts Sheave N/A 355 mm N/A 32 mm N/A 28 mm N/A 50 mm
SPZ355 x 3-2517 N/A 3 Groove Metric V Belts Sheave N/A 355 mm N/A 45 mm N/A 40 mm N/A 65 mm
SPZ355 x 4-2517 N/A 4 Groove Metric V Belts Sheave N/A 355 mm N/A 45 mm N/A 52 mm N/A 65 mm
SPZ355 x 5-2517 N/A 5 Groove Metric V Belts Sheave N/A 355 mm N/A 45 mm N/A 64 mm N/A 65 mm
SPZ355 x 6-2517 N/A 6 Groove Metric V Belts Sheave N/A 355 mm N/A 45 mm N/A 76 mm N/A 65 mm
SPZ355 x 8-3030 N/A 8 Groove Metric V Belts Sheave N/A 355 mm N/A 76 mm N/A 100 mm N/A 75 mm
SPZ400 x 1-2012 N/A 1 Groove Metric V Belts Sheave N/A 400 mm N/A 32 mm N/A 16 mm N/A 50 mm
SPZ400 x 2-2517 N/A 2 Groove Metric V Belts Sheave N/A 400 mm N/A 45 mm N/A 28 mm N/A 65 mm
SPZ400 x 3-2517 N/A 3 Groove Metric V Belts Sheave N/A 400 mm N/A 45 mm N/A 40 mm N/A 65 mm
SPZ400 x 4-2517 N/A 4 Groove Metric V Belts Sheave N/A 400 mm N/A 45 mm N/A 52 mm N/A 65 mm
SPZ400 x 5-3020 N/A 5 Groove Metric V Belts Sheave N/A 400 mm N/A 51 mm N/A 64 mm N/A 75 mm
SPZ400 x 6-3020 N/A 6 Groove Metric V Belts Sheave N/A 400 mm N/A 51 mm N/A 76 mm N/A 75 mm
SPZ400 x 8-3030 N/A 8 Groove Metric V Belts Sheave N/A 400 mm N/A 76 mm N/A 100 mm N/A 75 mm
SPZ450 x 1-2517 N/A 1 Groove Metric V Belts Sheave N/A 450 mm N/A 45 mm N/A 16 mm N/A 65 mm
SPZ450 x 2-2517 N/A 2 Groove Metric V Belts Sheave N/A 450 mm N/A 45 mm N/A 28 mm N/A 65 mm
SPZ450 x 3-2517 N/A 3 Groove Metric V Belts Sheave N/A 450 mm N/A 45 mm N/A 40 mm N/A 65 mm
SPZ450 x 4-3020 N/A 4 Groove Metric V Belts Sheave N/A 450 mm N/A 51 mm N/A 52 mm N/A 75 mm
SPZ450 x 5-3020 N/A 5 Groove Metric V Belts Sheave N/A 450 mm N/A 51 mm N/A 64 mm N/A 75 mm
SPZ450 x 6-3030 N/A 6 Groove Metric V Belts Sheave N/A 450 mm N/A 76 mm N/A 76 mm N/A 75 mm
SPZ450 x 8-3535 N/A 8 Groove Metric V Belts Sheave N/A 450 mm N/A 89 mm N/A 100 mm N/A 90 mm
SPZ500 x 1-2517 N/A 1 Groove Metric V Belts Sheave N/A 500 mm N/A 45 mm N/A 16 mm N/A 65 mm
SPZ500 x 2-2517 N/A 2 Groove Metric V Belts Sheave N/A 500 mm N/A 45 mm N/A 28 mm N/A 65 mm
SPZ500 x 3-2517 N/A 3 Groove Metric V Belts Sheave N/A 500 mm N/A 45 mm N/A 40 mm N/A 65 mm
SPZ500 x 4-3020 N/A 4 Groove Metric V Belts Sheave N/A 500 mm N/A 51 mm N/A 52 mm N/A 75 mm
Unit of Measure
« 6 7 8 9 10 »