COMPANY HEADER
Print Back
Metric V Belts Sheaves
Unit of Measure
« 26 27 28 29 30 

Item #

Item Name

Pitch Diameter

Width

Face Width

Bore Diameter [Max]

SPC1000 x 6-5050 N/A 6 Groove Metric V Belts Sheave N/A 1000 mm N/A 127 mm N/A 161.5 mm N/A 125 mm
SPC1000 x 8-5050 N/A 8 Groove Metric V Belts Sheave N/A 1000 mm N/A 127 mm N/A 212.5 mm N/A 125 mm
SPC1250 x 3-5050 N/A 3 Groove Metric V Belts Sheave N/A 1250 mm N/A 127 mm N/A 85 mm N/A 125 mm
SPC1250 x 4-5050 N/A 4 Groove Metric V Belts Sheave N/A 1250 mm N/A 127 mm N/A 110.5 mm N/A 125 mm
SPC1250 x 5-5050 N/A 5 Groove Metric V Belts Sheave N/A 1250 mm N/A 127 mm N/A 136 mm N/A 125 mm
SPC1250 x 6-5050 N/A 6 Groove Metric V Belts Sheave N/A 1250 mm N/A 127 mm N/A 161.5 mm N/A 125 mm
SPC1250 x 8-5050 N/A 8 Groove Metric V Belts Sheave N/A 1250 mm N/A 127 mm N/A 212.5 mm N/A 125 mm
Unit of Measure
« 26 27 28 29 30