Item # |
Item Name |
Pitch Diameter |
Width |
Face Width |
Bore Diameter [Max] |
|---|---|---|---|---|---|
| SPC630 x 4-4545 | N/A 4 Groove Metric V Belts Sheave | N/A 630 mm | N/A 115 mm | N/A 110.5 mm | N/A 110 mm |
| SPC630 x 5-5050 | N/A 5 Groove Metric V Belts Sheave | N/A 630 mm | N/A 127 mm | N/A 136 mm | N/A 125 mm |
| SPC630 x 6-5050 | N/A 6 Groove Metric V Belts Sheave | N/A 630 mm | N/A 127 mm | N/A 161.5 mm | N/A 125 mm |
| SPC630 x 8-5050 | N/A 8 Groove Metric V Belts Sheave | N/A 630 mm | N/A 127 mm | N/A 212.5 mm | N/A 125 mm |
| SPC630 x 10-5050 | N/A 10 Groove Metric V Belts Sheave | N/A 630 mm | N/A 127 mm | N/A 264 mm | N/A 125 mm |
| SPC710 x 3-4040 | N/A 3 Groove Metric V Belts Sheave | N/A 710 mm | N/A 102 mm | N/A 85 mm | N/A 100 mm |
| SPC710 x 4-4545 | N/A 4 Groove Metric V Belts Sheave | N/A 710 mm | N/A 115 mm | N/A 110.5 mm | N/A 110 mm |
| SPC710 x 5-5050 | N/A 5 Groove Metric V Belts Sheave | N/A 710 mm | N/A 127 mm | N/A 136 mm | N/A 125 mm |
| SPC710 x 6-5050 | N/A 6 Groove Metric V Belts Sheave | N/A 710 mm | N/A 127 mm | N/A 161.5 mm | N/A 125 mm |
| SPC710 x 8-5050 | N/A 8 Groove Metric V Belts Sheave | N/A 710 mm | N/A 127 mm | N/A 212.5 mm | N/A 125 mm |
| SPC710 x 10-5050 | N/A 10 Groove Metric V Belts Sheave | N/A 710 mm | N/A 127 mm | N/A 264 mm | N/A 125 mm |
| SPC800 x 3-4545 | N/A 3 Groove Metric V Belts Sheave | N/A 800 mm | N/A 115 mm | N/A 85 mm | N/A 110 mm |
| SPC800 x 4-5050 | N/A 4 Groove Metric V Belts Sheave | N/A 800 mm | N/A 127 mm | N/A 110.5 mm | N/A 125 mm |
| SPC800 x 5-5050 | N/A 5 Groove Metric V Belts Sheave | N/A 800 mm | N/A 127 mm | N/A 136 mm | N/A 125 mm |
| SPC800 x 6-5050 | N/A 6 Groove Metric V Belts Sheave | N/A 800 mm | N/A 127 mm | N/A 161.5 mm | N/A 125 mm |
| SPC800 x 8-5050 | N/A 8 Groove Metric V Belts Sheave | N/A 800 mm | N/A 127 mm | N/A 212.5 mm | N/A 125 mm |
| SPC800 x 10-5050 | N/A 10 Groove Metric V Belts Sheave | N/A 800 mm | N/A 127 mm | N/A 264 mm | N/A 125 mm |
| SPC900 x 3-4545 | N/A 3 Groove Metric V Belts Sheave | N/A 900 mm | N/A 115 mm | N/A 85 mm | N/A 110 mm |
| SPC900 x 4-5050 | N/A 4 Groove Metric V Belts Sheave | N/A 900 mm | N/A 127 mm | N/A 110.5 mm | N/A 125 mm |
| SPC900 x 5-5050 | N/A 5 Groove Metric V Belts Sheave | N/A 900 mm | N/A 127 mm | N/A 136 mm | N/A 125 mm |
| SPC900 x 6-5050 | N/A 6 Groove Metric V Belts Sheave | N/A 900 mm | N/A 127 mm | N/A 161.5 mm | N/A 125 mm |
| SPC900 x 8-5050 | N/A 8 Groove Metric V Belts Sheave | N/A 900 mm | N/A 127 mm | N/A 212.5 mm | N/A 125 mm |
| SPC1000 x 3-5050 | N/A 3 Groove Metric V Belts Sheave | N/A 1000 mm | N/A 127 mm | N/A 85 mm | N/A 125 mm |
| SPC1000 x 4-5050 | N/A 4 Groove Metric V Belts Sheave | N/A 1000 mm | N/A 127 mm | N/A 110.5 mm | N/A 125 mm |
| SPC1000 x 5-5050 | N/A 5 Groove Metric V Belts Sheave | N/A 1000 mm | N/A 127 mm | N/A 136 mm | N/A 125 mm |