COMPANY HEADER
Print Back
Metric V Belts Sheaves
Unit of Measure
« 26 27 28 29 30 

Item #

Item Name

Pitch Diameter

Width

Face Width

Bore Diameter [Max]

SPC280 x 6-3535 N/A 6 Groove Metric V Belts Sheave N/A 280 mm N/A 89 mm N/A 161.5 mm N/A 90 mm
SPC280 x 8-3535 N/A 8 Groove Metric V Belts Sheave N/A 280 mm N/A 89 mm N/A 212.5 mm N/A 90 mm
SPC280 x 10-4545 N/A 10 Groove Metric V Belts Sheave N/A 280 mm N/A 105 mm N/A 264 mm N/A 100 mm
SPC300 x 3-3535 N/A 3 Groove Metric V Belts Sheave N/A 300 mm N/A 89 mm N/A 85 mm N/A 90 mm
SPC300 x 4-3535 N/A 4 Groove Metric V Belts Sheave N/A 300 mm N/A 89 mm N/A 110.5 mm N/A 90 mm
SPC300 x 5-3535 N/A 5 Groove Metric V Belts Sheave N/A 300 mm N/A 89 mm N/A 136 mm N/A 90 mm
SPC300 x 6-3535 N/A 6 Groove Metric V Belts Sheave N/A 300 mm N/A 89 mm N/A 161.5 mm N/A 90 mm
SPC300 x 8-4040 N/A 8 Groove Metric V Belts Sheave N/A 300 mm N/A 102 mm N/A 212.5 mm N/A 100 mm
SPC300 x 10-4545 N/A 10 Groove Metric V Belts Sheave N/A 300 mm N/A 115 mm N/A 264 mm N/A 100 mm
SPC315 x 3-3535 N/A 3 Groove Metric V Belts Sheave N/A 315 mm N/A 89 mm N/A 85 mm N/A 90 mm
SPC315 x 4-3535 N/A 4 Groove Metric V Belts Sheave N/A 315 mm N/A 89 mm N/A 110.5 mm N/A 90 mm
SPC315 x 5-3535 N/A 5 Groove Metric V Belts Sheave N/A 315 mm N/A 89 mm N/A 136 mm N/A 90 mm
SPC315 x 6-3535 N/A 6 Groove Metric V Belts Sheave N/A 315 mm N/A 89 mm N/A 161.5 mm N/A 90 mm
SPC315 x 8-4040 N/A 8 Groove Metric V Belts Sheave N/A 315 mm N/A 102 mm N/A 212.5 mm N/A 100 mm
SPC315 x 10-4545 N/A 10 Groove Metric V Belts Sheave N/A 315 mm N/A 115 mm N/A 264 mm N/A 100 mm
SPC335 x 3-3535 N/A 3 Groove Metric V Belts Sheave N/A 335 mm N/A 89 mm N/A 85 mm N/A 90 mm
SPC335 x 4-3535 N/A 4 Groove Metric V Belts Sheave N/A 335 mm N/A 89 mm N/A 110.5 mm N/A 90 mm
SPC335 x 5-3535 N/A 5 Groove Metric V Belts Sheave N/A 335 mm N/A 89 mm N/A 136 mm N/A 90 mm
SPC335 x 6-3535 N/A 6 Groove Metric V Belts Sheave N/A 335 mm N/A 89 mm N/A 161.5 mm N/A 90 mm
SPC335 x 8-4040 N/A 8 Groove Metric V Belts Sheave N/A 335 mm N/A 102 mm N/A 212.5 mm N/A 100 mm
SPC335 x 10-4545 N/A 10 Groove Metric V Belts Sheave N/A 335 mm N/A 115 mm N/A 264 mm N/A 100 mm
SPC355 x 3-3535 N/A 3 Groove Metric V Belts Sheave N/A 355 mm N/A 89 mm N/A 85 mm N/A 90 mm
SPC355 x 4-3535 N/A 4 Groove Metric V Belts Sheave N/A 355 mm N/A 89 mm N/A 110.5 mm N/A 90 mm
SPC355 x 5-3535 N/A 5 Groove Metric V Belts Sheave N/A 355 mm N/A 89 mm N/A 136 mm N/A 90 mm
SPC355 x 6-3535 N/A 6 Groove Metric V Belts Sheave N/A 355 mm N/A 89 mm N/A 161.5 mm N/A 90 mm
Unit of Measure
« 26 27 28 29 30