COMPANY HEADER
Print Back
Metric V Belts Sheaves
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Pitch Diameter

Width

Face Width

Bore Diameter [Max]

SPC224 x 3-3020 N/A 3 Groove Metric V Belts Sheave N/A 224 mm N/A 51 mm N/A 85 mm N/A 75 mm
SPC224 x 4-3535 N/A 4 Groove Metric V Belts Sheave N/A 224 mm N/A 89 mm N/A 110.5 mm N/A 90 mm
SPC224 x 5-3535 N/A 5 Groove Metric V Belts Sheave N/A 224 mm N/A 89 mm N/A 136 mm N/A 90 mm
SPC224 x 6-3535 N/A 6 Groove Metric V Belts Sheave N/A 224 mm N/A 89 mm N/A 161.5 mm N/A 90 mm
SPC224 x 8-3535 N/A 8 Groove Metric V Belts Sheave N/A 224 mm N/A 89 mm N/A 212.5 mm N/A 90 mm
SPC236 x 3-3020 N/A 3 Groove Metric V Belts Sheave N/A 236 mm N/A 51 mm N/A 85 mm N/A 75 mm
SPC236 x 4-3535 N/A 4 Groove Metric V Belts Sheave N/A 236 mm N/A 89 mm N/A 110.5 mm N/A 90 mm
SPC236 x 5-3535 N/A 5 Groove Metric V Belts Sheave N/A 236 mm N/A 89 mm N/A 136 mm N/A 90 mm
SPC236 x 6-3535 N/A 6 Groove Metric V Belts Sheave N/A 236 mm N/A 89 mm N/A 161.5 mm N/A 90 mm
SPC236 x 8-3535 N/A 8 Groove Metric V Belts Sheave N/A 236 mm N/A 89 mm N/A 212.5 mm N/A 90 mm
SPC250 x 2-3020 N/A 2 Groove Metric V Belts Sheave N/A 250 mm N/A 51 mm N/A 59.5 mm N/A 75 mm
SPC250 x 3-3020 N/A 3 Groove Metric V Belts Sheave N/A 250 mm N/A 51 mm N/A 85 mm N/A 75 mm
SPC250 x 4-3535 N/A 4 Groove Metric V Belts Sheave N/A 250 mm N/A 89 mm N/A 110.5 mm N/A 90 mm
SPC250 x 5-3535 N/A 5 Groove Metric V Belts Sheave N/A 250 mm N/A 89 mm N/A 136 mm N/A 90 mm
SPC250 x 6-3535 N/A 6 Groove Metric V Belts Sheave N/A 250 mm N/A 89 mm N/A 161.5 mm N/A 90 mm
SPC250 x 8-3535 N/A 8 Groove Metric V Belts Sheave N/A 250 mm N/A 89 mm N/A 212.5 mm N/A 90 mm
SPC250 x 10-4040 N/A 10 Groove Metric V Belts Sheave N/A 250 mm N/A 102 mm N/A 264 mm N/A 100 mm
SPC265 x 3-3535 N/A 3 Groove Metric V Belts Sheave N/A 265 mm N/A 89 mm N/A 85 mm N/A 90 mm
SPC265 x 4-3535 N/A 4 Groove Metric V Belts Sheave N/A 265 mm N/A 89 mm N/A 110.5 mm N/A 90 mm
SPC265 x 5-3535 N/A 5 Groove Metric V Belts Sheave N/A 265 mm N/A 89 mm N/A 136 mm N/A 90 mm
SPC265 x 6-3535 N/A 6 Groove Metric V Belts Sheave N/A 265 mm N/A 89 mm N/A 161.5 mm N/A 90 mm
SPC265 x 8-3535 N/A 8 Groove Metric V Belts Sheave N/A 265 mm N/A 89 mm N/A 212.5 mm N/A 90 mm
SPC280 x 3-3535 N/A 3 Groove Metric V Belts Sheave N/A 280 mm N/A 89 mm N/A 85 mm N/A 90 mm
SPC280 x 4-3535 N/A 4 Groove Metric V Belts Sheave N/A 280 mm N/A 89 mm N/A 110.5 mm N/A 90 mm
SPC280 x 5-3535 N/A 5 Groove Metric V Belts Sheave N/A 280 mm N/A 89 mm N/A 136 mm N/A 90 mm
Unit of Measure
« 21 22 23 24 25 »