COMPANY HEADER
Print Back
Metric V Belts Sheaves
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Pitch Diameter

Width

Face Width

Bore Diameter [Max]

SPB900 x 6-4545 N/A 6 Groove Metric V Belts Sheave N/A 900 mm N/A 115 mm N/A 120 mm N/A 110 mm
SPB900 x 8-4545 N/A 8 Groove Metric V Belts Sheave N/A 900 mm N/A 115 mm N/A 158 mm N/A 110 mm
SPB900 x 10-5050 N/A 10 Groove Metric V Belts Sheave N/A 900 mm N/A 127 mm N/A 196 mm N/A 125 mm
SPB1000 x 3-4040 N/A 3 Groove Metric V Belts Sheave N/A 1000 mm N/A 102 mm N/A 63 mm N/A 100 mm
SPB1000 x 4-4040 N/A 4 Groove Metric V Belts Sheave N/A 1000 mm N/A 102 mm N/A 82 mm N/A 100 mm
SPB1000 x 5-4545 N/A 5 Groove Metric V Belts Sheave N/A 1000 mm N/A 115 mm N/A 101 mm N/A 110 mm
SPB1000 x 6-4545 N/A 6 Groove Metric V Belts Sheave N/A 1000 mm N/A 115 mm N/A 120 mm N/A 110 mm
SPB1000 x 8-5050 N/A 8 Groove Metric V Belts Sheave N/A 1000 mm N/A 127 mm N/A 158 mm N/A 125 mm
SPB1000 x 10-5050 N/A 10 Groove Metric V Belts Sheave N/A 1000 mm N/A 127 mm N/A 196 mm N/A 125 mm
SPB1250 x 3-4040 N/A 3 Groove Metric V Belts Sheave N/A 1250 mm N/A 102 mm N/A 63 mm N/A 100 mm
SPB1250 x 4-4545 N/A 4 Groove Metric V Belts Sheave N/A 1250 mm N/A 115 mm N/A 82 mm N/A 110 mm
SPB1250 x 5-4545 N/A 5 Groove Metric V Belts Sheave N/A 1250 mm N/A 115 mm N/A 101 mm N/A 110 mm
SPB1250 x 6-5050 N/A 6 Groove Metric V Belts Sheave N/A 1250 mm N/A 127 mm N/A 120 mm N/A 125 mm
SPB1250 x 8-5050 N/A 8 Groove Metric V Belts Sheave N/A 1250 mm N/A 127 mm N/A 158 mm N/A 125 mm
SPC200 x 3-2517 N/A 3 Groove Metric V Belts Sheave N/A 200 mm N/A 45 mm N/A 85 mm N/A 65 mm
SPC200 x 4-3020 N/A 4 Groove Metric V Belts Sheave N/A 200 mm N/A 51 mm N/A 110.5 mm N/A 75 mm
SPC200 x 5-3535 N/A 5 Groove Metric V Belts Sheave N/A 200 mm N/A 89 mm N/A 136 mm N/A 90 mm
SPC200 x 6-3535 N/A 6 Groove Metric V Belts Sheave N/A 200 mm N/A 89 mm N/A 161.5 mm N/A 90 mm
SPC200 x 8-3535 N/A 8 Groove Metric V Belts Sheave N/A 200 mm N/A 89 mm N/A 212.5 mm N/A 90 mm
SPC212 x 3-3020 N/A 3 Groove Metric V Belts Sheave N/A 212 mm N/A 51 mm N/A 85 mm N/A 75 mm
SPC212 x 4-3020 N/A 4 Groove Metric V Belts Sheave N/A 212 mm N/A 51 mm N/A 110.5 mm N/A 75 mm
SPC212 x 5-3535 N/A 5 Groove Metric V Belts Sheave N/A 212 mm N/A 89 mm N/A 136 mm N/A 90 mm
SPC212 x 6-3535 N/A 6 Groove Metric V Belts Sheave N/A 212 mm N/A 89 mm N/A 161.5 mm N/A 90 mm
SPC212 x 8-3535 N/A 8 Groove Metric V Belts Sheave N/A 212 mm N/A 89 mm N/A 212.5 mm N/A 90 mm
SPC224 x 2-3020 N/A 2 Groove Metric V Belts Sheave N/A 224 mm N/A 51 mm N/A 59.5 mm N/A 75 mm
Unit of Measure
« 21 22 23 24 25 »