COMPANY HEADER
Print Back
Metric V Belts Sheaves
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Pitch Diameter

Width

Face Width

Bore Diameter [Max]

SPB560 x 10-4545 N/A 10 Groove Metric V Belts Sheave N/A 560 mm N/A 115 mm N/A 196 mm N/A 110 mm
SPB630 x 2-3030 N/A 2 Groove Metric V Belts Sheave N/A 630 mm N/A 76 mm N/A 44 mm N/A 75 mm
SPB630 x 3-3535 N/A 3 Groove Metric V Belts Sheave N/A 630 mm N/A 89 mm N/A 63 mm N/A 90 mm
SPB630 x 4-3535 N/A 4 Groove Metric V Belts Sheave N/A 630 mm N/A 89 mm N/A 82 mm N/A 90 mm
SPB630 x 5-4040 N/A 5 Groove Metric V Belts Sheave N/A 630 mm N/A 102 mm N/A 101 mm N/A 100 mm
SPB630 x 6-4040 N/A 6 Groove Metric V Belts Sheave N/A 630 mm N/A 102 mm N/A 120 mm N/A 100 mm
SPB630 x 8-4545 N/A 8 Groove Metric V Belts Sheave N/A 630 mm N/A 115 mm N/A 158 mm N/A 110 mm
SPB630 x 10-4545 N/A 10 Groove Metric V Belts Sheave N/A 630 mm N/A 115 mm N/A 196 mm N/A 110 mm
SPB710 x 2-3030 N/A 2 Groove Metric V Belts Sheave N/A 710 mm N/A 76 mm N/A 44 mm N/A 75 mm
SPB710 x 3-3535 N/A 3 Groove Metric V Belts Sheave N/A 710 mm N/A 89 mm N/A 63 mm N/A 90 mm
SPB710 x 4-3535 N/A 4 Groove Metric V Belts Sheave N/A 710 mm N/A 89 mm N/A 82 mm N/A 90 mm
SPB710 x 5-4040 N/A 5 Groove Metric V Belts Sheave N/A 710 mm N/A 102 mm N/A 101 mm N/A 100 mm
SPB710 x 6-4545 N/A 6 Groove Metric V Belts Sheave N/A 710 mm N/A 115 mm N/A 120 mm N/A 110 mm
SPB710 x 8-4545 N/A 8 Groove Metric V Belts Sheave N/A 710 mm N/A 115 mm N/A 158 mm N/A 110 mm
SPB710 x 10-4545 N/A 10 Groove Metric V Belts Sheave N/A 710 mm N/A 115 mm N/A 196 mm N/A 110 mm
SPB800 x 2-3535 N/A 2 Groove Metric V Belts Sheave N/A 800 mm N/A 89 mm N/A 44 mm N/A 90 mm
SPB800 x 3-3535 N/A 3 Groove Metric V Belts Sheave N/A 800 mm N/A 89 mm N/A 63 mm N/A 90 mm
SPB800 x 4-4040 N/A 4 Groove Metric V Belts Sheave N/A 800 mm N/A 102 mm N/A 82 mm N/A 100 mm
SPB800 x 5-4040 N/A 5 Groove Metric V Belts Sheave N/A 800 mm N/A 102 mm N/A 101 mm N/A 100 mm
SPB800 x 6-4545 N/A 6 Groove Metric V Belts Sheave N/A 800 mm N/A 115 mm N/A 120 mm N/A 110 mm
SPB800 x 8-4545 N/A 8 Groove Metric V Belts Sheave N/A 800 mm N/A 115 mm N/A 158 mm N/A 110 mm
SPB800 x 10-4545 N/A 10 Groove Metric V Belts Sheave N/A 800 mm N/A 115 mm N/A 196 mm N/A 110 mm
SPB900 x 3-3535 N/A 3 Groove Metric V Belts Sheave N/A 900 mm N/A 89 mm N/A 63 mm N/A 90 mm
SPB900 x 4-4040 N/A 4 Groove Metric V Belts Sheave N/A 900 mm N/A 102 mm N/A 82 mm N/A 100 mm
SPB900 x 5-4545 N/A 5 Groove Metric V Belts Sheave N/A 900 mm N/A 115 mm N/A 101 mm N/A 110 mm
Unit of Measure
« 21 22 23 24 25 »