COMPANY HEADER
Print Back
Metric V Belts Sheaves
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Pitch Diameter

Width

Face Width

Bore Diameter [Max]

SPA450 x 5-3535 N/A 5 Groove Metric V Belts Sheave N/A 450 mm N/A 89 mm N/A 80 mm N/A 90 mm
SPA450 x 6-3535 N/A 6 Groove Metric V Belts Sheave N/A 450 mm N/A 65 mm N/A 95 mm N/A 90 mm
SPA500 x 1-2517 N/A 1 Groove Metric V Belts Sheave N/A 500 mm N/A 45 mm N/A 20 mm N/A 65 mm
SPA500 x 2-2517 N/A 2 Groove Metric V Belts Sheave N/A 500 mm N/A 45 mm N/A 35 mm N/A 65 mm
SPA500 x 3-3020 N/A 3 Groove Metric V Belts Sheave N/A 500 mm N/A 51 mm N/A 50 mm N/A 75 mm
SPA500 x 4-3020 N/A 4 Groove Metric V Belts Sheave N/A 500 mm N/A 51 mm N/A 65 mm N/A 75 mm
SPA500 x 5-3535 N/A 5 Groove Metric V Belts Sheave N/A 500 mm N/A 89 mm N/A 80 mm N/A 90 mm
SPA500 x 6-3535 N/A 6 Groove Metric V Belts Sheave N/A 500 mm N/A 65 mm N/A 95 mm N/A 90 mm
SPA560 x 1-2517 N/A 1 Groove Metric V Belts Sheave N/A 560 mm N/A 45 mm N/A 20 mm N/A 65 mm
SPA560 x 2-3020 N/A 2 Groove Metric V Belts Sheave N/A 560 mm N/A 51 mm N/A 35 mm N/A 75 mm
SPA560 x 3-3020 N/A 3 Groove Metric V Belts Sheave N/A 560 mm N/A 51 mm N/A 50 mm N/A 75 mm
SPA560 x 4-3535 N/A 4 Groove Metric V Belts Sheave N/A 560 mm N/A 89 mm N/A 65 mm N/A 90 mm
SPA560 x 5-3535 N/A 5 Groove Metric V Belts Sheave N/A 560 mm N/A 89 mm N/A 80 mm N/A 90 mm
SPA560 x 6-3535 N/A 6 Groove Metric V Belts Sheave N/A 560 mm N/A 65 mm N/A 95 mm N/A 90 mm
SPA630 x 1-2517 N/A 1 Groove Metric V Belts Sheave N/A 630 mm N/A 45 mm N/A 20 mm N/A 65 mm
SPA630 x 2-3020 N/A 2 Groove Metric V Belts Sheave N/A 630 mm N/A 51 mm N/A 35 mm N/A 75 mm
SPA630 x 3-3020 N/A 3 Groove Metric V Belts Sheave N/A 630 mm N/A 51 mm N/A 50 mm N/A 75 mm
SPA630 x 4-3535 N/A 4 Groove Metric V Belts Sheave N/A 630 mm N/A 89 mm N/A 65 mm N/A 90 mm
SPA630 x 5-3535 N/A 5 Groove Metric V Belts Sheave N/A 630 mm N/A 89 mm N/A 80 mm N/A 90 mm
SPA630 x 6-4040 N/A 6 Groove Metric V Belts Sheave N/A 630 mm N/A 76 mm N/A 95 mm N/A 100 mm
SPA800 x 2-3535 N/A 2 Groove Metric V Belts Sheave N/A 800 mm N/A 89 mm N/A 35 mm N/A 90 mm
SPA800 x 3-3535 N/A 3 Groove Metric V Belts Sheave N/A 800 mm N/A 89 mm N/A 50 mm N/A 90 mm
SPA800 x 4-3535 N/A 4 Groove Metric V Belts Sheave N/A 800 mm N/A 89 mm N/A 65 mm N/A 90 mm
SPA800 x 5-4040 N/A 5 Groove Metric V Belts Sheave N/A 800 mm N/A 102 mm N/A 80 mm N/A 100 mm
SPA800 x 6-4040 N/A 6 Groove Metric V Belts Sheave N/A 800 mm N/A 76 mm N/A 95 mm N/A 100 mm
Unit of Measure
« 11 12 13 14 15 »