COMPANY HEADER
Print Back
Metric V Belts Sheaves
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Pitch Diameter

Width

Face Width

Bore Diameter [Max]

SPA300 x 4-3020 N/A 4 Groove Metric V Belts Sheave N/A 300 mm N/A 51 mm N/A 65 mm N/A 75 mm
SPA300 x 5-3535 N/A 5 Groove Metric V Belts Sheave N/A 300 mm N/A 89 mm N/A 80 mm N/A 90 mm
SPA300 x 6-3525 N/A 6 Groove Metric V Belts Sheave N/A 300 mm N/A 65 mm N/A 95 mm N/A 90 mm
SPA315 x 1-2012 N/A 1 Groove Metric V Belts Sheave N/A 315 mm N/A 32 mm N/A 20 mm N/A 50 mm
SPA315 x 2-2517 N/A 2 Groove Metric V Belts Sheave N/A 315 mm N/A 45 mm N/A 35 mm N/A 65 mm
SPA315 x 3-3020 N/A 3 Groove Metric V Belts Sheave N/A 315 mm N/A 51 mm N/A 50 mm N/A 75 mm
SPA315 x 4-3020 N/A 4 Groove Metric V Belts Sheave N/A 315 mm N/A 51 mm N/A 65 mm N/A 75 mm
SPA315 x 5-3535 N/A 5 Groove Metric V Belts Sheave N/A 315 mm N/A 89 mm N/A 80 mm N/A 90 mm
SPA315 x 6-3535 N/A 6 Groove Metric V Belts Sheave N/A 315 mm N/A 65 mm N/A 95 mm N/A 90 mm
SPA355 x 1-2012 N/A 1 Groove Metric V Belts Sheave N/A 355 mm N/A 32 mm N/A 20 mm N/A 50 mm
SPA355 x 2-2517 N/A 2 Groove Metric V Belts Sheave N/A 355 mm N/A 45 mm N/A 35 mm N/A 65 mm
SPA355 x 3-3020 N/A 3 Groove Metric V Belts Sheave N/A 355 mm N/A 51 mm N/A 50 mm N/A 75 mm
SPA355 x 4-3020 N/A 4 Groove Metric V Belts Sheave N/A 355 mm N/A 51 mm N/A 65 mm N/A 75 mm
SPA355 x 5-3535 N/A 5 Groove Metric V Belts Sheave N/A 355 mm N/A 89 mm N/A 80 mm N/A 90 mm
SPA355 x 6-3535 N/A 6 Groove Metric V Belts Sheave N/A 355 mm N/A 65 mm N/A 95 mm N/A 90 mm
SPA400 x 1-2012 N/A 1 Groove Metric V Belts Sheave N/A 400 mm N/A 32 mm N/A 20 mm N/A 50 mm
SPA400 x 2-2517 N/A 2 Groove Metric V Belts Sheave N/A 400 mm N/A 45 mm N/A 35 mm N/A 65 mm
SPA400 x 3-3020 N/A 3 Groove Metric V Belts Sheave N/A 400 mm N/A 51 mm N/A 50 mm N/A 75 mm
SPA400 x 4-3020 N/A 4 Groove Metric V Belts Sheave N/A 400 mm N/A 51 mm N/A 65 mm N/A 75 mm
SPA400 x 5-3535 N/A 5 Groove Metric V Belts Sheave N/A 400 mm N/A 89 mm N/A 80 mm N/A 90 mm
SPA400 x 6-3535 N/A 6 Groove Metric V Belts Sheave N/A 400 mm N/A 65 mm N/A 95 mm N/A 90 mm
SPA450 x 1-2012 N/A 1 Groove Metric V Belts Sheave N/A 450 mm N/A 32 mm N/A 20 mm N/A 50 mm
SPA450 x 2-2517 N/A 2 Groove Metric V Belts Sheave N/A 450 mm N/A 45 mm N/A 35 mm N/A 65 mm
SPA450 x 3-3020 N/A 3 Groove Metric V Belts Sheave N/A 450 mm N/A 51 mm N/A 50 mm N/A 75 mm
SPA450 x 4-3020 N/A 4 Groove Metric V Belts Sheave N/A 450 mm N/A 51 mm N/A 65 mm N/A 75 mm
Unit of Measure
« 11 12 13 14 15 »