COMPANY HEADER
Print Back
Metric V Belts Sheaves
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Pitch Diameter

Width

Face Width

Bore Diameter [Max]

SPA190 x 2-2012 N/A 2 Groove Metric V Belts Sheave N/A 190 mm N/A 32 mm N/A 35 mm N/A 55 mm
SPA190 x 3-2517 N/A 3 Groove Metric V Belts Sheave N/A 190 mm N/A 45 mm N/A 50 mm N/A 65 mm
SPA190 x 4-2517 N/A 4 Groove Metric V Belts Sheave N/A 190 mm N/A 45 mm N/A 65 mm N/A 65 mm
SPA190 x 5-3020 N/A 5 Groove Metric V Belts Sheave N/A 190 mm N/A 51 mm N/A 80 mm N/A 75 mm
SPA190 x 6-3020 N/A 6 Groove Metric V Belts Sheave N/A 190 mm N/A 51 mm N/A 95 mm N/A 75 mm
SPA200 x 1-2012 N/A 1 Groove Metric V Belts Sheave N/A 200 mm N/A 32 mm N/A 20 mm N/A 50 mm
SPA200 x 2-2517 N/A 2 Groove Metric V Belts Sheave N/A 200 mm N/A 45 mm N/A 35 mm N/A 65 mm
SPA200 x 3-2517 N/A 3 Groove Metric V Belts Sheave N/A 200 mm N/A 45 mm N/A 50 mm N/A 65 mm
SPA200 x 4-3020 N/A 4 Groove Metric V Belts Sheave N/A 200 mm N/A 51 mm N/A 65 mm N/A 75 mm
SPA200 x 5-3020 N/A 5 Groove Metric V Belts Sheave N/A 200 mm N/A 51 mm N/A 80 mm N/A 75 mm
SPA200 x 6-3020 N/A 6 Groove Metric V Belts Sheave N/A 200 mm N/A 51 mm N/A 95 mm N/A 75 mm
SPA212 x 1-2012 N/A 1 Groove Metric V Belts Sheave N/A 212 mm N/A 32 mm N/A 20 mm N/A 50 mm
SPA212 x 2-2517 N/A 2 Groove Metric V Belts Sheave N/A 212 mm N/A 45 mm N/A 35 mm N/A 65 mm
SPA212 x 3-2517 N/A 3 Groove Metric V Belts Sheave N/A 212 mm N/A 45 mm N/A 50 mm N/A 65 mm
SPA212 x 4-3020 N/A 4 Groove Metric V Belts Sheave N/A 212 mm N/A 51 mm N/A 65 mm N/A 75 mm
SPA212 x 5-3020 N/A 5 Groove Metric V Belts Sheave N/A 212 mm N/A 51 mm N/A 80 mm N/A 75 mm
SPA212 x 6-3020 N/A 6 Groove Metric V Belts Sheave N/A 212 mm N/A 51 mm N/A 95 mm N/A 75 mm
SPA224 x 1-2012 N/A 1 Groove Metric V Belts Sheave N/A 224 mm N/A 32 mm N/A 20 mm N/A 50 mm
SPA224 x 2-2517 N/A 2 Groove Metric V Belts Sheave N/A 224 mm N/A 45 mm N/A 35 mm N/A 65 mm
SPA224 x 3-2517 N/A 3 Groove Metric V Belts Sheave N/A 224 mm N/A 45 mm N/A 50 mm N/A 65 mm
SPA224 x 4-3020 N/A 4 Groove Metric V Belts Sheave N/A 224 mm N/A 52.5 mm N/A 65 mm N/A 75 mm
SPA224 x 5-3020 N/A 5 Groove Metric V Belts Sheave N/A 224 mm N/A 52.5 mm N/A 80 mm N/A 75 mm
SPA224 x 6-3020 N/A 6 Groove Metric V Belts Sheave N/A 224 mm N/A 51 mm N/A 95 mm N/A 75 mm
SPA236 x 1-2012 N/A 1 Groove Metric V Belts Sheave N/A 236 mm N/A 32 mm N/A 20 mm N/A 50 mm
SPA236 x 2-2517 N/A 2 Groove Metric V Belts Sheave N/A 236 mm N/A 45 mm N/A 35 mm N/A 65 mm
Unit of Measure
« 11 12 13 14 15 »