COMPANY HEADER
Print Back
Metric V Belts Sheaves
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Pitch Diameter

Width

Face Width

Bore Diameter [Max]

SPA90 x 1-1210 N/A 1 Groove Metric V Belts Sheave N/A 90 mm N/A 25 mm N/A 20 mm N/A 32 mm
SPA90 x 2-1610 N/A 2 Groove Metric V Belts Sheave N/A 90 mm N/A 25 mm N/A 35 mm N/A 42 mm
SPA90 x 3-1610 N/A 3 Groove Metric V Belts Sheave N/A 90 mm N/A 26.5 mm N/A 50 mm N/A 42 mm
SPA90 x 4-1610 N/A 4 Groove Metric V Belts Sheave N/A 90 mm N/A 25 mm N/A 65 mm N/A 42 mm
SPA95 x 1-1210 N/A 1 Groove Metric V Belts Sheave N/A 95 mm N/A 25 mm N/A 20 mm N/A 32 mm
SPA95 x 2-1610 N/A 2 Groove Metric V Belts Sheave N/A 95 mm N/A 25 mm N/A 35 mm N/A 42 mm
SPA95 x 3-1610 N/A 3 Groove Metric V Belts Sheave N/A 95 mm N/A 26.5 mm N/A 50 mm N/A 42 mm
SPA95 x 4-1610 N/A 4 Groove Metric V Belts Sheave N/A 95 mm N/A 25 mm N/A 65 mm N/A 42 mm
SPA100 x 1-1610 N/A 1 Groove Metric V Belts Sheave N/A 100 mm N/A 25 mm N/A 20 mm N/A 42 mm
SPA100 x 2-1610 N/A 2 Groove Metric V Belts Sheave N/A 100 mm N/A 25 mm N/A 35 mm N/A 42 mm
SPA100 x 3-1610 N/A 3 Groove Metric V Belts Sheave N/A 100 mm N/A 25 mm N/A 50 mm N/A 42 mm
SPA100 x 4-1610 N/A 4 Groove Metric V Belts Sheave N/A 100 mm N/A 25 mm N/A 65 mm N/A 42 mm
SPA100 x 5-1610 N/A 5 Groove Metric V Belts Sheave N/A 100 mm N/A 25 mm N/A 80 mm N/A 42 mm
SPA100 x 6-1610 N/A 6 Groove Metric V Belts Sheave N/A 100 mm N/A 25 mm N/A 95 mm N/A 42 mm
SPA106 x 1-1610 N/A 1 Groove Metric V Belts Sheave N/A 106 mm N/A 25 mm N/A 20 mm N/A 42 mm
SPA106 x 2-1610 N/A 2 Groove Metric V Belts Sheave N/A 106 mm N/A 25 mm N/A 35 mm N/A 42 mm
SPA106 x 3-1610 N/A 3 Groove Metric V Belts Sheave N/A 106 mm N/A 25 mm N/A 50 mm N/A 42 mm
SPA106 x 4-2012 N/A 4 Groove Metric V Belts Sheave N/A 106 mm N/A 32 mm N/A 65 mm N/A 50 mm
SPA106 x 5-2012 N/A 5 Groove Metric V Belts Sheave N/A 106 mm N/A 32 mm N/A 80 mm N/A 50 mm
SPA106 x 6-2012 N/A 6 Groove Metric V Belts Sheave N/A 106 mm N/A 32 mm N/A 95 mm N/A 50 mm
SPA112 x 1-1610 N/A 1 Groove Metric V Belts Sheave N/A 112 mm N/A 25 mm N/A 20 mm N/A 42 mm
SPA112 x 2-1610 N/A 2 Groove Metric V Belts Sheave N/A 112 mm N/A 25 mm N/A 35 mm N/A 42 mm
SPA112 x 3-2012 N/A 3 Groove Metric V Belts Sheave N/A 112 mm N/A 32 mm N/A 50 mm N/A 50 mm
SPA112 x 4-2012 N/A 4 Groove Metric V Belts Sheave N/A 112 mm N/A 32 mm N/A 65 mm N/A 50 mm
SPA112 x 5-2012 N/A 5 Groove Metric V Belts Sheave N/A 112 mm N/A 32 mm N/A 80 mm N/A 50 mm
Unit of Measure
« 6 7 8 9 10 »