COMPANY HEADER
Print Back
Metric V Belts Sheaves
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Pitch Diameter

Width

Face Width

Bore Diameter [Max]

SPZ170 x 8-2517 N/A 8 Groove Metric V Belts Sheave N/A 170 mm N/A 45 mm N/A 100 mm N/A 65 mm
SPZ180 x 1-1610 N/A 1 Groove Metric V Belts Sheave N/A 180 mm N/A 25 mm N/A 16 mm N/A 42 mm
SPZ180 x 2-2012 N/A 2 Groove Metric V Belts Sheave N/A 180 mm N/A 32 mm N/A 28 mm N/A 50 mm
SPZ180 x 3-2012 N/A 3 Groove Metric V Belts Sheave N/A 180 mm N/A 32 mm N/A 40 mm N/A 50 mm
SPZ180 x 4-2517 N/A 4 Groove Metric V Belts Sheave N/A 180 mm N/A 45 mm N/A 52 mm N/A 65 mm
SPZ180 x 5-2517 N/A 5 Groove Metric V Belts Sheave N/A 180 mm N/A 45 mm N/A 64 mm N/A 65 mm
SPZ180 x 6-2517 N/A 6 Groove Metric V Belts Sheave N/A 180 mm N/A 45 mm N/A 76 mm N/A 65 mm
SPZ180 x 8-3020 N/A 8 Groove Metric V Belts Sheave N/A 180 mm N/A 51 mm N/A 100 mm N/A 75 mm
SPZ190 x 1-1610 N/A 1 Groove Metric V Belts Sheave N/A 190 mm N/A 25 mm N/A 16 mm N/A 42 mm
SPZ190 x 2-2012 N/A 2 Groove Metric V Belts Sheave N/A 190 mm N/A 32 mm N/A 28 mm N/A 50 mm
SPZ190 x 3-2012 N/A 3 Groove Metric V Belts Sheave N/A 190 mm N/A 32 mm N/A 40 mm N/A 50 mm
SPZ190 x 4-2517 N/A 4 Groove Metric V Belts Sheave N/A 190 mm N/A 45 mm N/A 52 mm N/A 65 mm
SPZ190 x 5-2517 N/A 5 Groove Metric V Belts Sheave N/A 190 mm N/A 45 mm N/A 64 mm N/A 65 mm
SPZ190 x 6-2517 N/A 6 Groove Metric V Belts Sheave N/A 190 mm N/A 45 mm N/A 76 mm N/A 65 mm
SPZ190 x 8-3020 N/A 8 Groove Metric V Belts Sheave N/A 190 mm N/A 51 mm N/A 100 mm N/A 75 mm
SPZ200 x 1-2012 N/A 1 Groove Metric V Belts Sheave N/A 200 mm N/A 32 mm N/A 16 mm N/A 50 mm
SPZ200 x 2-2012 N/A 2 Groove Metric V Belts Sheave N/A 200 mm N/A 32 mm N/A 28 mm N/A 50 mm
SPZ200 x 3-2012 N/A 3 Groove Metric V Belts Sheave N/A 200 mm N/A 32 mm N/A 40 mm N/A 50 mm
SPZ200 x 4-2517 N/A 4 Groove Metric V Belts Sheave N/A 200 mm N/A 45 mm N/A 52 mm N/A 65 mm
SPZ200 x 5-2517 N/A 5 Groove Metric V Belts Sheave N/A 200 mm N/A 45 mm N/A 64 mm N/A 65 mm
SPZ200 x 6-2517 N/A 6 Groove Metric V Belts Sheave N/A 200 mm N/A 45 mm N/A 76 mm N/A 65 mm
SPZ200 x 8-3020 N/A 8 Groove Metric V Belts Sheave N/A 200 mm N/A 51 mm N/A 100 mm N/A 75 mm
SPZ224 x 1-2012 N/A 1 Groove Metric V Belts Sheave N/A 224 mm N/A 32 mm N/A 16 mm N/A 50 mm
SPZ224 x 2-2012 N/A 2 Groove Metric V Belts Sheave N/A 224 mm N/A 32 mm N/A 28 mm N/A 50 mm
SPZ224 x 3-2012 N/A 3 Groove Metric V Belts Sheave N/A 224 mm N/A 32 mm N/A 40 mm N/A 50 mm
Unit of Measure
 1 2 3 4 5 »