COMPANY HEADER
Print Back
Metric V Belts Sheaves
Unit of Measure
« 26 27 28 29 30 

Item #

Item Name

Pitch Diameter

Width

Face Width

Bore Diameter [Max]

SPC630 x 4-4545 N/A 4 Groove Metric V Belts Sheave N/A 630 mm N/A 115 mm N/A 110.5 mm N/A 110 mm
SPC630 x 5-5050 N/A 5 Groove Metric V Belts Sheave N/A 630 mm N/A 127 mm N/A 136 mm N/A 125 mm
SPC630 x 6-5050 N/A 6 Groove Metric V Belts Sheave N/A 630 mm N/A 127 mm N/A 161.5 mm N/A 125 mm
SPC630 x 8-5050 N/A 8 Groove Metric V Belts Sheave N/A 630 mm N/A 127 mm N/A 212.5 mm N/A 125 mm
SPC630 x 10-5050 N/A 10 Groove Metric V Belts Sheave N/A 630 mm N/A 127 mm N/A 264 mm N/A 125 mm
SPC710 x 3-4040 N/A 3 Groove Metric V Belts Sheave N/A 710 mm N/A 102 mm N/A 85 mm N/A 100 mm
SPC710 x 4-4545 N/A 4 Groove Metric V Belts Sheave N/A 710 mm N/A 115 mm N/A 110.5 mm N/A 110 mm
SPC710 x 5-5050 N/A 5 Groove Metric V Belts Sheave N/A 710 mm N/A 127 mm N/A 136 mm N/A 125 mm
SPC710 x 6-5050 N/A 6 Groove Metric V Belts Sheave N/A 710 mm N/A 127 mm N/A 161.5 mm N/A 125 mm
SPC710 x 8-5050 N/A 8 Groove Metric V Belts Sheave N/A 710 mm N/A 127 mm N/A 212.5 mm N/A 125 mm
SPC710 x 10-5050 N/A 10 Groove Metric V Belts Sheave N/A 710 mm N/A 127 mm N/A 264 mm N/A 125 mm
SPC800 x 3-4545 N/A 3 Groove Metric V Belts Sheave N/A 800 mm N/A 115 mm N/A 85 mm N/A 110 mm
SPC800 x 4-5050 N/A 4 Groove Metric V Belts Sheave N/A 800 mm N/A 127 mm N/A 110.5 mm N/A 125 mm
SPC800 x 5-5050 N/A 5 Groove Metric V Belts Sheave N/A 800 mm N/A 127 mm N/A 136 mm N/A 125 mm
SPC800 x 6-5050 N/A 6 Groove Metric V Belts Sheave N/A 800 mm N/A 127 mm N/A 161.5 mm N/A 125 mm
SPC800 x 8-5050 N/A 8 Groove Metric V Belts Sheave N/A 800 mm N/A 127 mm N/A 212.5 mm N/A 125 mm
SPC800 x 10-5050 N/A 10 Groove Metric V Belts Sheave N/A 800 mm N/A 127 mm N/A 264 mm N/A 125 mm
SPC900 x 3-4545 N/A 3 Groove Metric V Belts Sheave N/A 900 mm N/A 115 mm N/A 85 mm N/A 110 mm
SPC900 x 4-5050 N/A 4 Groove Metric V Belts Sheave N/A 900 mm N/A 127 mm N/A 110.5 mm N/A 125 mm
SPC900 x 5-5050 N/A 5 Groove Metric V Belts Sheave N/A 900 mm N/A 127 mm N/A 136 mm N/A 125 mm
SPC900 x 6-5050 N/A 6 Groove Metric V Belts Sheave N/A 900 mm N/A 127 mm N/A 161.5 mm N/A 125 mm
SPC900 x 8-5050 N/A 8 Groove Metric V Belts Sheave N/A 900 mm N/A 127 mm N/A 212.5 mm N/A 125 mm
SPC1000 x 3-5050 N/A 3 Groove Metric V Belts Sheave N/A 1000 mm N/A 127 mm N/A 85 mm N/A 125 mm
SPC1000 x 4-5050 N/A 4 Groove Metric V Belts Sheave N/A 1000 mm N/A 127 mm N/A 110.5 mm N/A 125 mm
SPC1000 x 5-5050 N/A 5 Groove Metric V Belts Sheave N/A 1000 mm N/A 127 mm N/A 136 mm N/A 125 mm
Unit of Measure
« 26 27 28 29 30