Item # |
Item Name |
Pitch Diameter |
Width |
Face Width |
Bore Diameter [Max] |
|---|---|---|---|---|---|
| SPC224 x 3-3020 | N/A 3 Groove Metric V Belts Sheave | N/A 224 mm | N/A 51 mm | N/A 85 mm | N/A 75 mm |
| SPC224 x 4-3535 | N/A 4 Groove Metric V Belts Sheave | N/A 224 mm | N/A 89 mm | N/A 110.5 mm | N/A 90 mm |
| SPC224 x 5-3535 | N/A 5 Groove Metric V Belts Sheave | N/A 224 mm | N/A 89 mm | N/A 136 mm | N/A 90 mm |
| SPC224 x 6-3535 | N/A 6 Groove Metric V Belts Sheave | N/A 224 mm | N/A 89 mm | N/A 161.5 mm | N/A 90 mm |
| SPC224 x 8-3535 | N/A 8 Groove Metric V Belts Sheave | N/A 224 mm | N/A 89 mm | N/A 212.5 mm | N/A 90 mm |
| SPC236 x 3-3020 | N/A 3 Groove Metric V Belts Sheave | N/A 236 mm | N/A 51 mm | N/A 85 mm | N/A 75 mm |
| SPC236 x 4-3535 | N/A 4 Groove Metric V Belts Sheave | N/A 236 mm | N/A 89 mm | N/A 110.5 mm | N/A 90 mm |
| SPC236 x 5-3535 | N/A 5 Groove Metric V Belts Sheave | N/A 236 mm | N/A 89 mm | N/A 136 mm | N/A 90 mm |
| SPC236 x 6-3535 | N/A 6 Groove Metric V Belts Sheave | N/A 236 mm | N/A 89 mm | N/A 161.5 mm | N/A 90 mm |
| SPC236 x 8-3535 | N/A 8 Groove Metric V Belts Sheave | N/A 236 mm | N/A 89 mm | N/A 212.5 mm | N/A 90 mm |
| SPC250 x 2-3020 | N/A 2 Groove Metric V Belts Sheave | N/A 250 mm | N/A 51 mm | N/A 59.5 mm | N/A 75 mm |
| SPC250 x 3-3020 | N/A 3 Groove Metric V Belts Sheave | N/A 250 mm | N/A 51 mm | N/A 85 mm | N/A 75 mm |
| SPC250 x 4-3535 | N/A 4 Groove Metric V Belts Sheave | N/A 250 mm | N/A 89 mm | N/A 110.5 mm | N/A 90 mm |
| SPC250 x 5-3535 | N/A 5 Groove Metric V Belts Sheave | N/A 250 mm | N/A 89 mm | N/A 136 mm | N/A 90 mm |
| SPC250 x 6-3535 | N/A 6 Groove Metric V Belts Sheave | N/A 250 mm | N/A 89 mm | N/A 161.5 mm | N/A 90 mm |
| SPC250 x 8-3535 | N/A 8 Groove Metric V Belts Sheave | N/A 250 mm | N/A 89 mm | N/A 212.5 mm | N/A 90 mm |
| SPC250 x 10-4040 | N/A 10 Groove Metric V Belts Sheave | N/A 250 mm | N/A 102 mm | N/A 264 mm | N/A 100 mm |
| SPC265 x 3-3535 | N/A 3 Groove Metric V Belts Sheave | N/A 265 mm | N/A 89 mm | N/A 85 mm | N/A 90 mm |
| SPC265 x 4-3535 | N/A 4 Groove Metric V Belts Sheave | N/A 265 mm | N/A 89 mm | N/A 110.5 mm | N/A 90 mm |
| SPC265 x 5-3535 | N/A 5 Groove Metric V Belts Sheave | N/A 265 mm | N/A 89 mm | N/A 136 mm | N/A 90 mm |
| SPC265 x 6-3535 | N/A 6 Groove Metric V Belts Sheave | N/A 265 mm | N/A 89 mm | N/A 161.5 mm | N/A 90 mm |
| SPC265 x 8-3535 | N/A 8 Groove Metric V Belts Sheave | N/A 265 mm | N/A 89 mm | N/A 212.5 mm | N/A 90 mm |
| SPC280 x 3-3535 | N/A 3 Groove Metric V Belts Sheave | N/A 280 mm | N/A 89 mm | N/A 85 mm | N/A 90 mm |
| SPC280 x 4-3535 | N/A 4 Groove Metric V Belts Sheave | N/A 280 mm | N/A 89 mm | N/A 110.5 mm | N/A 90 mm |
| SPC280 x 5-3535 | N/A 5 Groove Metric V Belts Sheave | N/A 280 mm | N/A 89 mm | N/A 136 mm | N/A 90 mm |