COMPANY HEADER
Print Back
Metric V Belts Sheaves
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Pitch Diameter

Width

Face Width

Bore Diameter [Max]

SPB315 x 6-3535 N/A 6 Groove Metric V Belts Sheave N/A 315 mm N/A 89 mm N/A 120 mm N/A 90 mm
SPB315 x 8-3535 N/A 8 Groove Metric V Belts Sheave N/A 315 mm N/A 89 mm N/A 158 mm N/A 90 mm
SPB315 x 10-3535 N/A 10 Groove Metric V Belts Sheave N/A 315 mm N/A 89 mm N/A 196 mm N/A 90 mm
SPB335 x 2-2517 N/A 2 Groove Metric V Belts Sheave N/A 335 mm N/A 45 mm N/A 44 mm N/A 65 mm
SPB335 x 3-3020 N/A 3 Groove Metric V Belts Sheave N/A 335 mm N/A 51 mm N/A 63 mm N/A 75 mm
SPB335 x 4-3535* N/A 4 Groove Metric V Belts Sheave N/A 335 mm N/A 89 mm N/A 82 mm N/A 90 mm
SPB335 x 5-3535* N/A 5 Groove Metric V Belts Sheave N/A 335 mm N/A 89 mm N/A 101 mm N/A 90 mm
SPB335 x 6-3535* N/A 6 Groove Metric V Belts Sheave N/A 335 mm N/A 89 mm N/A 120 mm N/A 90 mm
SPB335 x 8-3535* N/A 8 Groove Metric V Belts Sheave N/A 335 mm N/A 89 mm N/A 158 mm N/A 90 mm
SPB335 x 10-4040 N/A 10 Groove Metric V Belts Sheave N/A 335 mm N/A 102 mm N/A 196 mm N/A 100 mm
SPB355 x 2-3020 N/A 2 Groove Metric V Belts Sheave N/A 355 mm N/A 51 mm N/A 44 mm N/A 75 mm
SPB355 x 3-3020 N/A 3 Groove Metric V Belts Sheave N/A 355 mm N/A 51 mm N/A 63 mm N/A 75 mm
SPB355 x 4-3535 N/A 4 Groove Metric V Belts Sheave N/A 355 mm N/A 89 mm N/A 82 mm N/A 90 mm
SPB355 x 5-3535 N/A 5 Groove Metric V Belts Sheave N/A 355 mm N/A 89 mm N/A 101 mm N/A 90 mm
SPB355 x 6-3535 N/A 6 Groove Metric V Belts Sheave N/A 355 mm N/A 89 mm N/A 120 mm N/A 90 mm
SPB355 x 8-3535 N/A 8 Groove Metric V Belts Sheave N/A 355 mm N/A 89 mm N/A 158 mm N/A 90 mm
SPB355 x 10-4040 N/A 10 Groove Metric V Belts Sheave N/A 355 mm N/A 102 mm N/A 196 mm N/A 100 mm
SPB375 x 2-3020 N/A 2 Groove Metric V Belts Sheave N/A 375 mm N/A 51 mm N/A 44 mm N/A 75 mm
SPB375 x 3-3020 N/A 3 Groove Metric V Belts Sheave N/A 375 mm N/A 51 mm N/A 63 mm N/A 75 mm
SPB375 x 4-3525 N/A 4 Groove Metric V Belts Sheave N/A 375 mm N/A 65 mm N/A 82 mm N/A 90 mm
SPB375 x 5-3535 N/A 5 Groove Metric V Belts Sheave N/A 375 mm N/A 65 mm N/A 101 mm N/A 90 mm
SPB375 x 6-3535 N/A 6 Groove Metric V Belts Sheave N/A 375 mm N/A 65 mm N/A 120 mm N/A 90 mm
SPB375 x 8-4040 N/A 8 Groove Metric V Belts Sheave N/A 375 mm N/A 65 mm N/A 158 mm N/A 90 mm
SPB400 x 2-3020 N/A 2 Groove Metric V Belts Sheave N/A 400 mm N/A 51 mm N/A 44 mm N/A 75 mm
SPB400 x 3-3535 N/A 3 Groove Metric V Belts Sheave N/A 400 mm N/A 89 mm N/A 63 mm N/A 90 mm
Unit of Measure
« 21 22 23 24 25 »