Item # |
Item Name |
Pitch Diameter |
Width |
Face Width |
Bore Diameter [Max] |
|---|---|---|---|---|---|
| SPB265 x 3-3020 | N/A 3 Groove Metric V Belts Sheave | N/A 265 mm | N/A 51 mm | N/A 63 mm | N/A 75 mm |
| SPB265 x 4-3020 | N/A 4 Groove Metric V Belts Sheave | N/A 265 mm | N/A 51 mm | N/A 82 mm | N/A 75 mm |
| SPB265 x 5-3525 | N/A 5 Groove Metric V Belts Sheave | N/A 265 mm | N/A 65 mm | N/A 101 mm | N/A 90 mm |
| SPB265 x 6-3525 | N/A 6 Groove Metric V Belts Sheave | N/A 265 mm | N/A 65 mm | N/A 120 mm | N/A 90 mm |
| SPB265 x 8-3525 | N/A 8 Groove Metric V Belts Sheave | N/A 265 mm | N/A 65 mm | N/A 158 mm | N/A 90 mm |
| SPB280 x 1-2012 | N/A 1 Groove Metric V Belts Sheave | N/A 280 mm | N/A 32 mm | N/A 25 mm | N/A 50 mm |
| SPB280 x 2-2517 | N/A 2 Groove Metric V Belts Sheave | N/A 280 mm | N/A 45 mm | N/A 44 mm | N/A 65 mm |
| SPB280 x 3-3020 | N/A 3 Groove Metric V Belts Sheave | N/A 280 mm | N/A 51 mm | N/A 63 mm | N/A 75 mm |
| SPB280 x 4-3020 | N/A 4 Groove Metric V Belts Sheave | N/A 280 mm | N/A 51 mm | N/A 82 mm | N/A 75 mm |
| SPB280 x 5-3535 | N/A 5 Groove Metric V Belts Sheave | N/A 280 mm | N/A 89 mm | N/A 101 mm | N/A 90 mm |
| SPB280 x 6-3535 | N/A 6 Groove Metric V Belts Sheave | N/A 280 mm | N/A 89 mm | N/A 120 mm | N/A 90 mm |
| SPB280 x 8-3535 | N/A 8 Groove Metric V Belts Sheave | N/A 280 mm | N/A 89 mm | N/A 158 mm | N/A 90 mm |
| SPB280 x 10-3535 | N/A 10 Groove Metric V Belts Sheave | N/A 280 mm | N/A 89 mm | N/A 196 mm | N/A 90 mm |
| SPB300 x 1-2012 | N/A 1 Groove Metric V Belts Sheave | N/A 300 mm | N/A 32 mm | N/A 25 mm | N/A 50 mm |
| SPB300 x 2-2517 | N/A 2 Groove Metric V Belts Sheave | N/A 300 mm | N/A 45 mm | N/A 44 mm | N/A 65 mm |
| SPB300 x 3-3020 | N/A 3 Groove Metric V Belts Sheave | N/A 300 mm | N/A 51 mm | N/A 63 mm | N/A 75 mm |
| SPB300 x 4-3020 | N/A 4 Groove Metric V Belts Sheave | N/A 300 mm | N/A 51 mm | N/A 82 mm | N/A 75 mm |
| SPB300 x 5-3535 | N/A 5 Groove Metric V Belts Sheave | N/A 300 mm | N/A 89 mm | N/A 101 mm | N/A 90 mm |
| SPB300 x 6-3535 | N/A 6 Groove Metric V Belts Sheave | N/A 300 mm | N/A 89 mm | N/A 120 mm | N/A 90 mm |
| SPB300 x 8-3535 | N/A 8 Groove Metric V Belts Sheave | N/A 300 mm | N/A 89 mm | N/A 158 mm | N/A 90 mm |
| SPB315 x 1-2012 | N/A 1 Groove Metric V Belts Sheave | N/A 315 mm | N/A 32 mm | N/A 25 mm | N/A 50 mm |
| SPB315 x 2-2517 | N/A 2 Groove Metric V Belts Sheave | N/A 315 mm | N/A 45 mm | N/A 44 mm | N/A 65 mm |
| SPB315 x 3-3020 | N/A 3 Groove Metric V Belts Sheave | N/A 315 mm | N/A 51 mm | N/A 63 mm | N/A 75 mm |
| SPB315 x 4-3535 | N/A 4 Groove Metric V Belts Sheave | N/A 315 mm | N/A 89 mm | N/A 82 mm | N/A 90 mm |
| SPB315 x 5-3535 | N/A 5 Groove Metric V Belts Sheave | N/A 315 mm | N/A 89 mm | N/A 101 mm | N/A 90 mm |