Item # |
Item Name |
Pitch Diameter |
Width |
Face Width |
Bore Diameter [Max] |
|---|---|---|---|---|---|
| SPB180 x 4-2517 | N/A 4 Groove Metric V Belts Sheave | N/A 180 mm | N/A 45 mm | N/A 82 mm | N/A 65 mm |
| SPB180 x 5-3020 | N/A 5 Groove Metric V Belts Sheave | N/A 180 mm | N/A 51 mm | N/A 101 mm | N/A 75 mm |
| SPB180 x 6-3020 | N/A 6 Groove Metric V Belts Sheave | N/A 180 mm | N/A 51 mm | N/A 120 mm | N/A 75 mm |
| SPB180 x 8-3030 | N/A 8 Groove Metric V Belts Sheave | N/A 180 mm | N/A 76 mm | N/A 158 mm | N/A 75 mm |
| SPB190 x 1-2012 | N/A 1 Groove Metric V Belts Sheave | N/A 190 mm | N/A 32 mm | N/A 25 mm | N/A 50 mm |
| SPB190 x 2-2517 | N/A 2 Groove Metric V Belts Sheave | N/A 190 mm | N/A 45 mm | N/A 44 mm | N/A 65 mm |
| SPB190 x 3-2517 | N/A 3 Groove Metric V Belts Sheave | N/A 190 mm | N/A 45 mm | N/A 63 mm | N/A 65 mm |
| SPB190 x 4-2517 | N/A 4 Groove Metric V Belts Sheave | N/A 190 mm | N/A 45 mm | N/A 82 mm | N/A 65 mm |
| SPB190 x 5-3020 | N/A 5 Groove Metric V Belts Sheave | N/A 190 mm | N/A 51 mm | N/A 101 mm | N/A 75 mm |
| SPB190 x 6-3020 | N/A 6 Groove Metric V Belts Sheave | N/A 190 mm | N/A 51 mm | N/A 120 mm | N/A 75 mm |
| SPB190 x 8-3020 | N/A 8 Groove Metric V Belts Sheave | N/A 190 mm | N/A 76 mm | N/A 158 mm | N/A 75 mm |
| SPB200 x 1-2012 | N/A 1 Groove Metric V Belts Sheave | N/A 200 mm | N/A 32 mm | N/A 25 mm | N/A 50 mm |
| SPB200 x 2-2517 | N/A 2 Groove Metric V Belts Sheave | N/A 200 mm | N/A 45 mm | N/A 44 mm | N/A 65 mm |
| SPB200 x 3-2517 | N/A 3 Groove Metric V Belts Sheave | N/A 200 mm | N/A 45 mm | N/A 63 mm | N/A 65 mm |
| SPB200 x 4-3020 | N/A 4 Groove Metric V Belts Sheave | N/A 200 mm | N/A 51 mm | N/A 82 mm | N/A 75 mm |
| SPB200 x 5-3020 | N/A 5 Groove Metric V Belts Sheave | N/A 200 mm | N/A 51 mm | N/A 101 mm | N/A 75 mm |
| SPB200 x 6-3020 | N/A 6 Groove Metric V Belts Sheave | N/A 200 mm | N/A 51 mm | N/A 120 mm | N/A 75 mm |
| SPB200 x 8-3535 | N/A 8 Groove Metric V Belts Sheave | N/A 200 mm | N/A 89 mm | N/A 158 mm | N/A 90 mm |
| SPB212 x 1-2012 | N/A 1 Groove Metric V Belts Sheave | N/A 212 mm | N/A 32 mm | N/A 25 mm | N/A 50 mm |
| SPB212 x 2-2517 | N/A 2 Groove Metric V Belts Sheave | N/A 212 mm | N/A 45 mm | N/A 44 mm | N/A 65 mm |
| SPB212 x 3-2517 | N/A 3 Groove Metric V Belts Sheave | N/A 212 mm | N/A 45 mm | N/A 63 mm | N/A 65 mm |
| SPB212 x 4-3020 | N/A 4 Groove Metric V Belts Sheave | N/A 212 mm | N/A 51 mm | N/A 82 mm | N/A 75 mm |
| SPB212 x 5-3020 | N/A 5 Groove Metric V Belts Sheave | N/A 212 mm | N/A 51 mm | N/A 101 mm | N/A 75 mm |
| SPB212 x 6-3535 | N/A 6 Groove Metric V Belts Sheave | N/A 212 mm | N/A 89 mm | N/A 120 mm | N/A 90 mm |
| SPB212 x 8-3535 | N/A 8 Groove Metric V Belts Sheave | N/A 212 mm | N/A 89 mm | N/A 158 mm | N/A 90 mm |