Item # |
Item Name |
Pitch Diameter |
Width |
Face Width |
Bore Diameter [Max] |
|---|---|---|---|---|---|
| SPA900 x 3-3535 | N/A 3 Groove Metric V Belts Sheave | N/A 900 mm | N/A 89 mm | N/A 50 mm | N/A 90 mm |
| SPA900 x 4-3535 | N/A 4 Groove Metric V Belts Sheave | N/A 900 mm | N/A 89 mm | N/A 65 mm | N/A 90 mm |
| SPA900 x 5-4040 | N/A 5 Groove Metric V Belts Sheave | N/A 900 mm | N/A 102 mm | N/A 80 mm | N/A 100 mm |
| SPB100 x 1-1610 | N/A 1 Groove Metric V Belts Sheave | N/A 100 mm | N/A 25 mm | N/A 25 mm | N/A 42 mm |
| SPB100 x 2-1610 | N/A 2 Groove Metric V Belts Sheave | N/A 100 mm | N/A 25 mm | N/A 44 mm | N/A 42 mm |
| SPB100 x 3-1610 | N/A 3 Groove Metric V Belts Sheave | N/A 100 mm | N/A 25 mm | N/A 63 mm | N/A 42 mm |
| SPB112 x 1-1610 | N/A 1 Groove Metric V Belts Sheave | N/A 112 mm | N/A 25 mm | N/A 25 mm | N/A 42 mm |
| SPB112 x 2-1610 | N/A 2 Groove Metric V Belts Sheave | N/A 112 mm | N/A 25 mm | N/A 44 mm | N/A 42 mm |
| SPB112 x 3-1610 | N/A 3 Groove Metric V Belts Sheave | N/A 112 mm | N/A 25 mm | N/A 63 mm | N/A 42 mm |
| SPB118 x 1-1610 | N/A 1 Groove Metric V Belts Sheave | N/A 118 mm | N/A 25 mm | N/A 25 mm | N/A 42 mm |
| SPB118 x 2-1610 | N/A 2 Groove Metric V Belts Sheave | N/A 118 mm | N/A 25 mm | N/A 44 mm | N/A 42 mm |
| SPB118 x 3-1610 | N/A 3 Groove Metric V Belts Sheave | N/A 118 mm | N/A 25 mm | N/A 63 mm | N/A 42 mm |
| SPB125 x 1-1610 | N/A 1 Groove Metric V Belts Sheave | N/A 125 mm | N/A 25 mm | N/A 25 mm | N/A 42 mm |
| SPB125 x 2-2012 | N/A 2 Groove Metric V Belts Sheave | N/A 125 mm | N/A 32 mm | N/A 44 mm | N/A 50 mm |
| SPB125 x 3-2012 | N/A 3 Groove Metric V Belts Sheave | N/A 125 mm | N/A 32 mm | N/A 63 mm | N/A 50 mm |
| SPB125 x 4-2012 | N/A 4 Groove Metric V Belts Sheave | N/A 125 mm | N/A 32 mm | N/A 82 mm | N/A 50 mm |
| SPB125 x 5-2012 | N/A 5 Groove Metric V Belts Sheave | N/A 125 mm | N/A 32 mm | N/A 101 mm | N/A 50 mm |
| SPB132 x 1-1610 | N/A 1 Groove Metric V Belts Sheave | N/A 132 mm | N/A 25 mm | N/A 25 mm | N/A 42 mm |
| SPB132 x 2-2012 | N/A 2 Groove Metric V Belts Sheave | N/A 132 mm | N/A 32 mm | N/A 44 mm | N/A 50 mm |
| SPB132 x 3-2012 | N/A 3 Groove Metric V Belts Sheave | N/A 132 mm | N/A 32 mm | N/A 63 mm | N/A 50 mm |
| SPB132 x 4-2012 | N/A 4 Groove Metric V Belts Sheave | N/A 132 mm | N/A 32 mm | N/A 82 mm | N/A 50 mm |
| SPB132 x 5-2012 | N/A 5 Groove Metric V Belts Sheave | N/A 132 mm | N/A 32 mm | N/A 101 mm | N/A 50 mm |
| SPB140 x 1-1610 | N/A 1 Groove Metric V Belts Sheave | N/A 140 mm | N/A 25 mm | N/A 25 mm | N/A 42 mm |
| SPB140 x 2-2012 | N/A 2 Groove Metric V Belts Sheave | N/A 140 mm | N/A 32 mm | N/A 44 mm | N/A 50 mm |
| SPB140 x 3-2012 | N/A 3 Groove Metric V Belts Sheave | N/A 140 mm | N/A 32 mm | N/A 63 mm | N/A 50 mm |