Item # |
Item Name |
Pitch Diameter |
Width |
Face Width |
Bore Diameter [Max] |
|---|---|---|---|---|---|
| SPA236 x 3-2517 | N/A 3 Groove Metric V Belts Sheave | N/A 236 mm | N/A 45 mm | N/A 50 mm | N/A 65 mm |
| SPA236 x 4-3020 | N/A 4 Groove Metric V Belts Sheave | N/A 236 mm | N/A 52.5 mm | N/A 65 mm | N/A 75 mm |
| SPA236 x 5-3020 | N/A 5 Groove Metric V Belts Sheave | N/A 236 mm | N/A 52.5 mm | N/A 80 mm | N/A 75 mm |
| SPA236 x 6-3020 | N/A 6 Groove Metric V Belts Sheave | N/A 236 mm | N/A 51 mm | N/A 95 mm | N/A 75 mm |
| SPA250 x 1-2012 | N/A 1 Groove Metric V Belts Sheave | N/A 250 mm | N/A 32 mm | N/A 20 mm | N/A 50 mm |
| SPA250 x 2-2517 | N/A 2 Groove Metric V Belts Sheave | N/A 250 mm | N/A 45 mm | N/A 35 mm | N/A 65 mm |
| SPA250 x 3-2517 | N/A 3 Groove Metric V Belts Sheave | N/A 250 mm | N/A 45 mm | N/A 50 mm | N/A 65 mm |
| SPA250 x 4-3020 | N/A 4 Groove Metric V Belts Sheave | N/A 250 mm | N/A 51 mm | N/A 65 mm | N/A 75 mm |
| SPA250 x 5-3020 | N/A 5 Groove Metric V Belts Sheave | N/A 250 mm | N/A 51 mm | N/A 80 mm | N/A 75 mm |
| SPA250 x 6-3020 | N/A 6 Groove Metric V Belts Sheave | N/A 250 mm | N/A 51 mm | N/A 95 mm | N/A 75 mm |
| SPA265 x 1-2012 | N/A 1 Groove Metric V Belts Sheave | N/A 265 mm | N/A 32 mm | N/A 20 mm | N/A 50 mm |
| SPA265 x 2-2517 | N/A 2 Groove Metric V Belts Sheave | N/A 265 mm | N/A 45 mm | N/A 35 mm | N/A 65 mm |
| SPA265 x 3-2517 | N/A 3 Groove Metric V Belts Sheave | N/A 265 mm | N/A 45 mm | N/A 50 mm | N/A 65 mm |
| SPA265 x 4-3020 | N/A 4 Groove Metric V Belts Sheave | N/A 265 mm | N/A 51 mm | N/A 65 mm | N/A 75 mm |
| SPA265 x 5-3020 | N/A 5 Groove Metric V Belts Sheave | N/A 265 mm | N/A 51 mm | N/A 80 mm | N/A 75 mm |
| SPA265 x 6-3020 | N/A 6 Groove Metric V Belts Sheave | N/A 265 mm | N/A 51 mm | N/A 95 mm | N/A 75 mm |
| SPA280 x 1-2012 | N/A 1 Groove Metric V Belts Sheave | N/A 280 mm | N/A 32 mm | N/A 20 mm | N/A 50 mm |
| SPA280 x 2-2517 | N/A 2 Groove Metric V Belts Sheave | N/A 280 mm | N/A 45 mm | N/A 35 mm | N/A 65 mm |
| SPA280 x 3-2517 | N/A 3 Groove Metric V Belts Sheave | N/A 280 mm | N/A 45 mm | N/A 50 mm | N/A 65 mm |
| SPA280 x 4-3020 | N/A 4 Groove Metric V Belts Sheave | N/A 280 mm | N/A 51 mm | N/A 65 mm | N/A 75 mm |
| SPA280 x 5-3535 | N/A 5 Groove Metric V Belts Sheave | N/A 280 mm | N/A 89 mm | N/A 80 mm | N/A 90 mm |
| SPA280 x 6-3525 | N/A 6 Groove Metric V Belts Sheave | N/A 280 mm | N/A 65 mm | N/A 95 mm | N/A 90 mm |
| SPA300 x 1-2012 | N/A 1 Groove Metric V Belts Sheave | N/A 300 mm | N/A 32 mm | N/A 20 mm | N/A 50 mm |
| SPA300 x 2-2517 | N/A 2 Groove Metric V Belts Sheave | N/A 300 mm | N/A 45 mm | N/A 35 mm | N/A 65 mm |
| SPA300 x 3-3020 | N/A 3 Groove Metric V Belts Sheave | N/A 300 mm | N/A 51 mm | N/A 50 mm | N/A 75 mm |