Item # |
Item Name |
Pitch Diameter |
Width |
Face Width |
Bore Diameter [Max] |
|---|---|---|---|---|---|
| SPZ50 x 1-1008 | N/A 1 Groove Metric V Belts Sheave | N/A 50 mm | N/A 37 mm | N/A 16 mm | N/A 25 mm |
| SPZ50 x 2-1008 | N/A 2 Groove Metric V Belts Sheave | N/A 50 mm | N/A 49 mm | N/A 28 mm | N/A 25 mm |
| SPZ56 x 1-1008 | N/A 1 Groove Metric V Belts Sheave | N/A 56 mm | N/A 37 mm | N/A 16 mm | N/A 25 mm |
| SPZ56 x 2-1108 | N/A 2 Groove Metric V Belts Sheave | N/A 56 mm | N/A 49 mm | N/A 28 mm | N/A 28 mm |
| SPZ60 x 1-1008 | N/A 1 Groove Metric V Belts Sheave | N/A 60 mm | N/A 22 mm | N/A 16 mm | N/A 25 mm |
| SPZ60 x 2-1108 | N/A 2 Groove Metric V Belts Sheave | N/A 60 mm | N/A 49 mm | N/A 28 mm | N/A 28 mm |
| SPZ63 x 1-1108 | N/A 1 Groove Metric V Belts Sheave | N/A 63 mm | N/A 22 mm | N/A 16 mm | N/A 28 mm |
| SPZ63 x 2-1108 | N/A 2 Groove Metric V Belts Sheave | N/A 63 mm | N/A 22 mm | N/A 28 mm | N/A 28 mm |
| SPZ63 x 3-1108 | N/A 3 Groove Metric V Belts Sheave | N/A 63 mm | N/A 22 mm | N/A 40 mm | N/A 28 mm |
| SPZ67 x 1-1108 | N/A 1 Groove Metric V Belts Sheave | N/A 67 mm | N/A 22 mm | N/A 16 mm | N/A 28 mm |
| SPZ67 x 2-1108 | N/A 2 Groove Metric V Belts Sheave | N/A 67 mm | N/A 22 mm | N/A 28 mm | N/A 28 mm |
| SPZ67 x 3-1108 | N/A 3 Groove Metric V Belts Sheave | N/A 67 mm | N/A 22 mm | N/A 40 mm | N/A 28 mm |
| SPZ71 x 1-1108 | N/A 1 Groove Metric V Belts Sheave | N/A 71 mm | N/A 22 mm | N/A 16 mm | N/A 28 mm |
| SPZ71 x 2-1108 | N/A 2 Groove Metric V Belts Sheave | N/A 71 mm | N/A 22 mm | N/A 28 mm | N/A 28 mm |
| SPZ71 x 3-1108 | N/A 3 Groove Metric V Belts Sheave | N/A 71 mm | N/A 22 mm | N/A 40 mm | N/A 28 mm |
| SPZ75 x 1-1108 | N/A 1 Groove Metric V Belts Sheave | N/A 75 mm | N/A 22 mm | N/A 16 mm | N/A 28 mm |
| SPZ75 x 2-1210 | N/A 2 Groove Metric V Belts Sheave | N/A 75 mm | N/A 25 mm | N/A 28 mm | N/A 32 mm |
| SPZ75 x 3-1210 | N/A 3 Groove Metric V Belts Sheave | N/A 75 mm | N/A 25 mm | N/A 40 mm | N/A 32 mm |
| SPZ80 x 1-1210 | N/A 1 Groove Metric V Belts Sheave | N/A 80 mm | N/A 26.5 mm | N/A 16 mm | N/A 32 mm |
| SPZ80 x 2-1210 | N/A 2 Groove Metric V Belts Sheave | N/A 80 mm | N/A 25 mm | N/A 28 mm | N/A 32 mm |
| SPZ80 x 3-1210 | N/A 3 Groove Metric V Belts Sheave | N/A 80 mm | N/A 25 mm | N/A 40 mm | N/A 32 mm |
| SPZ80 x 4-1210 | N/A 4 Groove Metric V Belts Sheave | N/A 80 mm | N/A 25 mm | N/A 52 mm | N/A 32 mm |
| SPZ85 x 1-1210 | N/A 1 Groove Metric V Belts Sheave | N/A 85 mm | N/A 25 mm | N/A 16 mm | N/A 32 mm |
| SPZ85 x 2-1610 | N/A 2 Groove Metric V Belts Sheave | N/A 85 mm | N/A 25 mm | N/A 28 mm | N/A 42 mm |
| SPZ85 x 3-1610 | N/A 3 Groove Metric V Belts Sheave | N/A 85 mm | N/A 25 mm | N/A 40 mm | N/A 42 mm |