Item # |
Item Name |
Number of Teeth |
Width |
Face Width |
Belt Width |
|---|---|---|---|---|---|
| 21AT5/44-0 | N/A 5 mm Pitch Metric Timing Pulley | N/A 44 | N/A 21 mm | N/A 15 mm | N/A 10 mm |
| 21AT5/48-0 | N/A 5 mm Pitch Metric Timing Pulley | N/A 48 | N/A 21 mm | N/A 15 mm | N/A 10 mm |
| 21AT5/60-0 | N/A 5 mm Pitch Metric Timing Pulley | N/A 60 | N/A 21 mm | N/A 15 mm | N/A 10 mm |
| 27AT5/12-2 | N/A 5 mm Pitch Metric Timing Pulley | N/A 12 | N/A 27 mm | N/A 21 mm | N/A 16 mm |
| 27AT5/14-2 | N/A 5 mm Pitch Metric Timing Pulley | N/A 14 | N/A 27 mm | N/A 21 mm | N/A 16 mm |
| 27AT5/15-2 | N/A 5 mm Pitch Metric Timing Pulley | N/A 15 | N/A 27 mm | N/A 21 mm | N/A 16 mm |
| 27AT5/16-2 | N/A 5 mm Pitch Metric Timing Pulley | N/A 16 | N/A 27 mm | N/A 21 mm | N/A 16 mm |
| 27AT5/18-2 | N/A 5 mm Pitch Metric Timing Pulley | N/A 18 | N/A 27 mm | N/A 21 mm | N/A 16 mm |
| 27AT5/19-2 | N/A 5 mm Pitch Metric Timing Pulley | N/A 19 | N/A 27 mm | N/A 21 mm | N/A 16 mm |
| 27AT5/20-2 | N/A 5 mm Pitch Metric Timing Pulley | N/A 20 | N/A 27 mm | N/A 21 mm | N/A 16 mm |
| 27AT5/22-2 | N/A 5 mm Pitch Metric Timing Pulley | N/A 22 | N/A 27 mm | N/A 21 mm | N/A 16 mm |
| 27AT5/24-2 | N/A 5 mm Pitch Metric Timing Pulley | N/A 24 | N/A 27 mm | N/A 21 mm | N/A 16 mm |
| 27AT5/25-2 | N/A 5 mm Pitch Metric Timing Pulley | N/A 25 | N/A 27 mm | N/A 21 mm | N/A 16 mm |
| 27AT5/26-2 | N/A 5 mm Pitch Metric Timing Pulley | N/A 26 | N/A 27 mm | N/A 21 mm | N/A 16 mm |
| 27AT5/27-2 | N/A 5 mm Pitch Metric Timing Pulley | N/A 27 | N/A 27 mm | N/A 21 mm | N/A 16 mm |
| 27AT5/28-2 | N/A 5 mm Pitch Metric Timing Pulley | N/A 28 | N/A 27 mm | N/A 21 mm | N/A 16 mm |
| 27AT5/30-2 | N/A 5 mm Pitch Metric Timing Pulley | N/A 30 | N/A 27 mm | N/A 21 mm | N/A 16 mm |
| 27AT5/32-2 | N/A 5 mm Pitch Metric Timing Pulley | N/A 32 | N/A 27 mm | N/A 21 mm | N/A 16 mm |
| 27AT5/36-2 | N/A 5 mm Pitch Metric Timing Pulley | N/A 36 | N/A 27 mm | N/A 21 mm | N/A 16 mm |
| 27AT5/40-2 | N/A 5 mm Pitch Metric Timing Pulley | N/A 40 | N/A 27 mm | N/A 21 mm | N/A 16 mm |
| 27AT5/42-2 | N/A 5 mm Pitch Metric Timing Pulley | N/A 42 | N/A 27 mm | N/A 21 mm | N/A 16 mm |
| 27AT5/44-0 | N/A 5 mm Pitch Metric Timing Pulley | N/A 44 | N/A 27 mm | N/A 21 mm | N/A 16 mm |
| 27AT5/48-0 | N/A 5 mm Pitch Metric Timing Pulley | N/A 48 | N/A 27 mm | N/A 21 mm | N/A 16 mm |
| 27AT5/60-0 | N/A 5 mm Pitch Metric Timing Pulley | N/A 60 | N/A 27 mm | N/A 21 mm | N/A 16 mm |
| 36AT5/12-2 | N/A 5 mm Pitch Metric Timing Pulley | N/A 12 | N/A 36 mm | N/A 30 mm | N/A 25 mm |