Item # |
Item Name |
Number of Teeth |
Width |
Face Width |
Belt Width |
|---|---|---|---|---|---|
| 16T2.5/12-2 | N/A 2.5 mm Pitch Metric Timing Pulley | N/A 12 | N/A 16 mm | N/A 9 mm | N/A 4 mm6 mm |
| 16T2.5/14-2 | N/A 2.5 mm Pitch Metric Timing Pulley | N/A 14 | N/A 16 mm | N/A 9 mm | N/A 4 mm6 mm |
| 16T2.5/15-2 | N/A 2.5 mm Pitch Metric Timing Pulley | N/A 15 | N/A 16 mm | N/A 9 mm | N/A 4 mm6 mm |
| 16T2.5/16-2 | N/A 2.5 mm Pitch Metric Timing Pulley | N/A 16 | N/A 16 mm | N/A 9 mm | N/A 4 mm6 mm |
| 16T2.5/18-2 | N/A 2.5 mm Pitch Metric Timing Pulley | N/A 18 | N/A 16 mm | N/A 10 mm | N/A 4 mm6 mm |
| 16T2.5/19-2 | N/A 2.5 mm Pitch Metric Timing Pulley | N/A 19 | N/A 16 mm | N/A 10 mm | N/A 4 mm6 mm |
| 16T2.5/20-2 | N/A 2.5 mm Pitch Metric Timing Pulley | N/A 20 | N/A 16 mm | N/A 10 mm | N/A 4 mm6 mm |
| 16T2.5/22-2 | N/A 2.5 mm Pitch Metric Timing Pulley | N/A 22 | N/A 16 mm | N/A 10 mm | N/A 4 mm6 mm |
| 16T2.5/24-2 | N/A 2.5 mm Pitch Metric Timing Pulley | N/A 24 | N/A 16 mm | N/A 10 mm | N/A 4 mm6 mm |
| 16T2.5/25-2 | N/A 2.5 mm Pitch Metric Timing Pulley | N/A 25 | N/A 16 mm | N/A 10 mm | N/A 4 mm6 mm |
| 16T2.5/26-2 | N/A 2.5 mm Pitch Metric Timing Pulley | N/A 26 | N/A 16 mm | N/A 10 mm | N/A 4 mm6 mm |
| 16T2.5/28-2 | N/A 2.5 mm Pitch Metric Timing Pulley | N/A 28 | N/A 16 mm | N/A 10 mm | N/A 4 mm6 mm |
| 16T2.5/30-2 | N/A 2.5 mm Pitch Metric Timing Pulley | N/A 30 | N/A 16 mm | N/A 10 mm | N/A 4 mm6 mm |
| 16T2.5/32-2 | N/A 2.5 mm Pitch Metric Timing Pulley | N/A 32 | N/A 16 mm | N/A 10 mm | N/A 4 mm6 mm |
| 16T2.5/36-2 | N/A 2.5 mm Pitch Metric Timing Pulley | N/A 36 | N/A 16 mm | N/A 10 mm | N/A 4 mm6 mm |
| 16T2.5/40-2 | N/A 2.5 mm Pitch Metric Timing Pulley | N/A 40 | N/A 16 mm | N/A 10 mm | N/A 4 mm6 mm |
| 16T2.5/44-2 | N/A 2.5 mm Pitch Metric Timing Pulley | N/A 44 | N/A 16 mm | N/A 10 mm | N/A 4 mm6 mm |
| 16T2.5/48-0 | N/A 2.5 mm Pitch Metric Timing Pulley | N/A 48 | N/A 16 mm | N/A 10 mm | N/A 4 mm6 mm |
| 16T2.5/60-0 | N/A 2.5 mm Pitch Metric Timing Pulley | N/A 60 | N/A 16 mm | N/A 10 mm | N/A 4 mm6 mm |
| 21T5/10-2 | N/A 5 mm Pitch Metric Timing Pulley | N/A 10 | N/A 21 mm | N/A 15 mm | N/A 10 mm |
| 21T5/12-2 | N/A 5 mm Pitch Metric Timing Pulley | N/A 12 | N/A 21 mm | N/A 15 mm | N/A 10 mm |
| 21T5/14-2 | N/A 5 mm Pitch Metric Timing Pulley | N/A 14 | N/A 21 mm | N/A 15 mm | N/A 10 mm |
| 21T5/15-2 | N/A 5 mm Pitch Metric Timing Pulley | N/A 15 | N/A 21 mm | N/A 15 mm | N/A 10 mm |
| 21T5/16-2 | N/A 5 mm Pitch Metric Timing Pulley | N/A 16 | N/A 21 mm | N/A 15 mm | N/A 10 mm |
| 21T5/18-2 | N/A 5 mm Pitch Metric Timing Pulley | N/A 18 | N/A 21 mm | N/A 15 mm | N/A 10 mm |