COMPANY HEADER
Print Back
3 mm Slot Width Locking Nut (KM0)
Unit of Measure
« 6 7 

Item #

Item Name

Type

Locking Type

Thickness

Face Diameter

N084 N/A 1.355 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 2.073 in N/A 18.188 in
N088 N/A 1.355 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 2.385 in N/A 19.25 in
N092 N/A 1.355 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 2.385 in N/A 20.688 in
N096 N/A 1.48 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 2.385 in N/A 20.75 in
Unit of Measure
« 6 7