COMPANY HEADER
Print Back
3 mm Slot Width Locking Nut (KM0)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Type

Locking Type

Thickness

Face Diameter

HM3060 N/A 24 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 42 mm N/A 336 mm
HM3064 N/A 24 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 42 mm N/A 356 mm
HM3068 N/A 24 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 45 mm N/A 376 mm
HM3072 N/A 28 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 45 mm N/A 394 mm
HM3076 N/A 28 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 48 mm N/A 422 mm
HM3080 N/A 28 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 52 mm N/A 442 mm
HM3084 N/A 32 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 52 mm N/A 462 mm
HM3088 N/A 32 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 60 mm N/A 490 mm
HM3092 N/A 32 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 60 mm N/A 510 mm
HM3096 N/A 36 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 60 mm N/A 530 mm
N00 N/A 0.12 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.229 in N/A 0.625 in
N01 N/A 0.12 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.323 in N/A 0.719 in
N02 N/A 0.12 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.323 in N/A 0.813 in
N03 N/A 0.12 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.354 in N/A 0.938 in
N04 N/A 0.178 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.385 in N/A 1.125 in
N05 N/A 0.178 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.416 in N/A 1.281 in
N06 N/A 0.178 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.416 in N/A 1.5 in
N07 N/A 0.178 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.448 in N/A 1.813 in
N08 N/A 0.24 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.448 in N/A 2 in
N09 N/A 0.24 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.448 in N/A 2.281 in
N10 N/A 0.24 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.51 in N/A 2.438 in
N11 N/A 0.24 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.51 in N/A 2.656 in
N12 N/A 0.24 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.541 in N/A 2.844 in
N13 N/A 0.24 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.573 in N/A 3.063 in
N14 N/A 0.24 in. Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 0.573 in N/A 3.313 in
Unit of Measure
 1 2 3 4 5 »